feedback
Rate this webpage

Need
Support?


1N5404: Standard Recovery Rectifier, 400 V, 3.0 A

Overview
Specifications
Packages
Datasheet: Axial Lead Standard Recovery Rectifiers
Rev. 10 (115.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The Standard Recovery Rectifier is designed for use in power supplies and other applications.
Features
 
  • High Current to Small Size
  • High Surge Current Capability
  • Low Forward Voltage Drop
  • Void-Free Economical Plastic Package
  • Available in Volume Quantities
  • Plastic Meets UL 94V-0 for Flammability

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 220°C Max. for 10 Seconds, 1/16" from case
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5400, 1N5401, 1N5402, 1N5404, 1N5406, 1N5407, 1N5408
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1N5404 Last Shipments
Pb-free
Standard Recovery Rectifier, 400 V, 3.0 A Axial Lead-2 267-05 Bulk Box 500  
1N5404G Active
Pb-free
Halide free
Standard Recovery Rectifier, 400 V, 3.0 A Axial Lead-2 267-05 NA Bulk Box 500 $0.0867
1N5404RL Last Shipments
Pb-free
Standard Recovery Rectifier, 400 V, 3.0 A Axial Lead-2 267-05 NA Tape and Reel 1200  
1N5404RLG Active
Pb-free
Halide free
Standard Recovery Rectifier, 400 V, 3.0 A Axial Lead-2 267-05 NA Tape and Reel 1200 $0.0867
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 14:15:26 MST 2015) : 6068
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 42,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 14:15:36 MST 2015) : 18311
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : <100
Datasheet: Axial Lead Standard Recovery Rectifiers
Rev. 10 (115.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Standard Recovery Rectifier, 400 V, 3.0 A    Standard Recovery   3     400   1   200   0.01   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     Standard Recovery Rectifier, 400 V, 3.0 A    Standard Recovery   3     400   1   200   0.01   Axial Lead-2 
Previously Viewed Products
Clear List