Product Description
The Standard Recovery Rectifier is designed for use in power supplies and other applications.
|
Features |
| |
|
-
High Current to Small Size
|
-
High Surge Current Capability
|
|
|
-
Void-Free Economical Plastic Package
|
-
Available in Volume Quantities
|
-
Plastic Meets UL 94V-0 for Flammability
Mechanical Characteristics:
|
|
|
-
Weight: 1.1 gram (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead and Mounting Surface Temperature for Soldering Purposes: 220°C Max. for 10 Seconds, 1/16" from case
|
-
Polarity: Cathode Indicated by Polarity Band
|
-
Marking: 1N5400, 1N5401, 1N5402, 1N5404, 1N5406, 1N5407, 1N5408
|