Standard Recovery Rectifier, 50 V, 3.0 A

Overview

The Standard Recovery Rectifier is designed for use in power supplies and other applications.

  • High Current to Small Size
  • High Surge Current Capability
  • Low Forward Voltage Drop
  • Void-Free Economical Plastic Package
  • Available in Volume Quantities
  • Plastic Meets UL 94V-0 for Flammability

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 220°C Max. for 10 Seconds, 1/16" from case
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5400, 1N5401, 1N5402, 1N5404, 1N5406, 1N5407, 1N5408

Tools and Resources

Product services, tools and other useful resources related to 1N5400

Buy/Parametrics Table
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

1N5400

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

500

N

Standard Recovery

3

-

50

1

200

0.01

Price N/A

More Details

1N5400G

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

500

N

Standard Recovery

3

-

50

1

200

0.01

$0.0964

More Details

1N5400RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Standard Recovery

3

-

50

1

200

0.01

Price N/A

More Details

1N5400RLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Standard Recovery

3

-

50

1

200

0.01

$0.0923

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.