Product Description
This is a complete series of 5.0 Watt Zener Diode Voltage Regulators with tight limits and better operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this is in an axial-lead, transfer-molded plastic package that offers protection in all common environmental conditions.
|
Features |
| |
|
- Up to 180 Watt Surge Rating @ 8.3 ms
|
- Maximum Limits Guaranteed on Seven Electrical Parameters
|
- CASE: Void-free, transfer-molded, thermo-setting plastic
|
- FINISH: All external surfaces are corrosion resistant and leads are readily solderable
|
- POLARITY: Cathode indicated by color band. When operated in zener mode, cathode will be positive with respect to anode.
|
|
|
- WEIGHT: 0.7 gram (approx)
|
- Pb-Free Packages are Available
|