400 V, 1.0 A Fast Recovery Rectifier

Favorite

Overview

Axial-lead, Fast Recovery Rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 150 nanoseconds providing high efficiency at frequencies to 250 kHz.

  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N4933, 1N4934, 1N4935, 1N4936, 1N4937
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

1N4936

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

-

-

BLKBX - Bulk Box

1000

N

Fast Recovery

1

200

400

1.2

30

0.005

Price N/A

More Details

1N4936G

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

1000

N

Fast Recovery

1

200

400

1.2

30

0.005

$0.0376

More Details

1N4936RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Fast Recovery

1

200

400

1.2

30

0.005

Price N/A

More Details

1N4936RLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Fast Recovery

1

200

400

1.2

30

0.005

$0.0344

More Details

Show More

1-25 of 25

Products per page

Jump to :