Product Description
Axial-lead, Fast Recovery Rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 150 nanoseconds providing high efficiency at frequencies to 250 kHz.
|
Features |
| |
|
|
|
-
Weight: 0.4 gram (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
|
-
Shipped in plastic bags, 1000 per bag.
|
-
Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
|
-
Polarity: Cathode Indicated by Polarity Band
|
-
Marking: 1N4933, 1N4934, 1N4935, 1N4936, 1N4937
|