feedback
Rate this webpage

Need
Support?


1N4933: 50 V, 1.0 A Fast Recovery Rectifier

Overview
Specifications
Packages
Datasheet: Axial-Lead Fast Recovery Rectifier
Rev. 12 (43.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
Axial-lead, Fast Recovery Rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 150 nanoseconds providing high efficiency at frequencies to 250 kHz.
Features
 
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N4933, 1N4934, 1N4935, 1N4936, 1N4937
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1N4933 Last Shipments
Pb-free
50 V, 1.0 A Fast Recovery Rectifier Axial Lead-2 59-10 Bulk Box 1000  
1N4933G Active
Pb-free
Halide free
50 V, 1.0 A Fast Recovery Rectifier Axial Lead-2 59-10 NA Bulk Bag 1000 $0.0413
1N4933RL Last Shipments
Pb-free
50 V, 1.0 A Fast Recovery Rectifier Axial Lead-2 59-10 NA Tape and Reel 5000  
1N4933RLG Active
Pb-free
Halide free
50 V, 1.0 A Fast Recovery Rectifier Axial Lead-2 59-10 NA Tape and Reel 5000 $0.0413
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >10K
Chip1Stop   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
ON Semiconductor   (2015-07-08) : 18,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
ON Semiconductor   (2015-07-08) : 60,000
PandS   (2015-07-09) : <1K
Datasheet: Axial-Lead Fast Recovery Rectifier
Rev. 12 (43.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     50 V, 1.0 A Fast Recovery Rectifier   Fast Recovery   1   200   50   1.2   30   0.005   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     50 V, 1.0 A Fast Recovery Rectifier   Fast Recovery   1   200   50   1.2   30   0.005   Axial Lead-2 
Previously Viewed Products
Clear List