feedback
Rate this webpage

Need
Support?


1N4006: Standard Rectifier, 800 V, 1.0 A

Overview
Specifications
Packages
Datasheet: Standard Recovery Rectifier
Rev. 13 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
This standard rectifier is designed for general purpose, low power applications.
Features
 
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds, 1/16 from case
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Available in Fan-Fold Packaging, 3000 per box, by adding a "FF" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N4001, 1N4002, 1N4003, 1N4004, 1N4005, 1N4006, 1N4007
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (2) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1N4006 Last Shipments
Pb-free
Standard Rectifier, 800 V, 1.0 A Axial Lead-2 59-10 Bulk Box 1000  
1N4006FF Last Shipments
Pb-free
Standard Rectifier, 800 V, 1.0 A Axial Lead-2 59-10 NA Bulk Box 3000  
1N4006FFG Active
Pb-free
Halide free
Standard Rectifier, 800 V, 1.0 A Axial Lead-2 59-10 NA Bulk Box 3000 $0.0267
1N4006G Active
Pb-free
Halide free
Standard Rectifier, 800 V, 1.0 A Axial Lead-2 59-10 NA Bulk Bag 1000 $0.0267
1N4006RL Last Shipments
Pb-free
Standard Rectifier, 800 V, 1.0 A Axial Lead-2 59-10 NA Tape and Reel 5000  
1N4006RLG Active
Pb-free
Halide free
Standard Rectifier, 800 V, 1.0 A Axial Lead-2 59-10 NA Tape and Reel 5000 $0.0267
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >10K
ON Semiconductor   (2015-07-08) : 90,000
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 14:36:35 MST 2015) : 26619
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 14:36:27 MST 2015) : 40099
Avnet   (2015-07-09) : >50K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
ON Semiconductor   (2015-07-08) : 30,000
Datasheet: Standard Recovery Rectifier
Rev. 13 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Standard Rectifier, 800 V, 1.0 A    Standard Recovery   1     800   1.1   30   0.01   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     Standard Rectifier, 800 V, 1.0 A    Standard Recovery   1     800   1.1   30   0.01   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     Standard Rectifier, 800 V, 1.0 A    Standard Recovery   1     800   1.1   30   0.01   Axial Lead-2 
Previously Viewed Products
Clear List