RF Transistor, NPN Single, 10 V, 70 mA, fT = 1.5 GHz

Overview

15GN03MA is an RF Transistor, 10 V, 70 mA, fT = 1.5 GHz, NPN Single for VHF High-frequency Amplifier Applications.

  • VHF, RF, MIXER, OSC, IF amplifier
  • High cut-off frequency : fT=1.5GHz typ
  • High gain : Forward Transfer Gain =13dB typ (f=0.4GHz)
  • Ultrasmall package permitting applied sets to be small and slim

Tools and Resources

Product services, tools and other useful resources related to 15GN03MA

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Package Size (mm)

Reference Price

15GN03MA-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

No

NPN

0.07

10

100

180

0.4

1500

1.6

13

2.00 x 2.10 x 0.90

$0.0959

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.