RF Transistor, NPN Single, 8 V, 50 mA, fT = 1.5 GHz

Favorite

Overview

15GN01MA is an RF Transistor, 8 V, 50 mA, fT = 1.5 GHz, NPN Single for VHF to UHF Band High-Frequency Switching, High-Frequency General-Purpose Amplifier Applications.

  • Small ON-resistance Ron=2Ω (IB=3mA)
  • Small output capacitance Cob=1.1pF (VCB=10V)
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

15GN01MA-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

N

NPN

0.05

8

200

400

0.4

1500

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :