RF Transistor, NPN Single CP, 8 V, 50 mA, fT=1.5 GHz

Favorite

Overview

15GN01CA is RF Transistor, 8 V, 50 mA, fT = 1.5GHz, NPN Single CP for VHF to UHF Band High-requency Switching, High-Frequency General-Purpose Amplifier Applications.

  • Small ON-resistance Ron= 2 Ω (IB = 3 mA)
  • Small output capacitance Cob = 1.2 pF (VCB = 10 V)
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

15GN01CA-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

NPN

0.05

8

200

400

0.2

1000

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :