Bipolar Transistor, 15V, 0.7A, Low VCE(sat) NPN Single MCP

Overview

15C01M is Bipolar Transistor, 15V, 0.7A, Low VCE(sat) NPN Single MCP for General-Purpose Amplifi er Applications.

  • Low-frequency Amplifi er, muting circuit
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) RCE (sat) typ.=0.58Ohm IC=0.7A, IB=35mA
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)

Tools and Resources

Product services, tools and other useful resources related to 15C01M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

15C01M-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.3

0.7

15

20

5

0.9

-

300

800

330

0.3

2.00 x 2.10 x 0.90

$0.0525

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.