Automotive Grade Start-Stop Non-Synchronous Boost Controller

Overview

The NCV8876 is a Non-Synchronous Boost controller designed to supply a minimum output voltage during Start-Stop vehicle operation battery voltage sags. The controller drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include, cycle-by-cycle current limiting, protection and thermal shutdown. Additional features include low quiescent current sleep mode operation. The NCV8876 is enabled when the supply voltage drops below 7.3 V, with boost operation initiated when the supply voltage is below 6.8 V.

Use the NCV8876 Evaluation Board SystemVision design and simulation environment to verify parametric and functional performance, and gain a better understanding of the features and behavior through live, virtual testing.

  • Start-Stop applications
  • Automotive applications
  • Automatic enable below 7.3 V (factory programmable)
  • -40 C to 150 C operation
  • 2 V to 45 V operation
  • Low Quiescent Current in Sleep Mode (<12 uA Typical)
  • Status monitoring

Tools and Resources

Product services, tools and other useful resources related to NCV8876

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV887600D1R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Step-Up

1

Current Mode

3.6

45

Up to 500

Price N/A

More Details

NCV887601D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Step-Up

1

Current Mode

3.6

45

Up to 500

$0.8572

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.