LDO Regulator, 350 mA, Low Dropout, High PSRR

Overview

The NCV47711 is a 350 mA output current integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with adjustable voltage versions available in 3% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable for control of the state of the output voltage. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.

  • Audio and Infotainment System
  • Instrument Cluster
  • Navigation
  • Satellite Radio
  • Automotive
  • Adjustable Voltage Version (from 5 V to 20 V) 3% Output Voltage
  • Enable Input
  • Adjustable Current Limit (from 10 mA to 350 mA)with 10% accuracy
  • AEC-Q100 Qualified
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage

Tools and Resources

Product services, tools and other useful resources related to NCV47711

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV47711DAJR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Positive

Adj

0.35

-42

40

0.25

0.15

70

100

Yes

No

Automotive

Price N/A

More Details

NCV47711PDAJR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

No

Single

Positive

Adj

0.35

-42

40

0.25

0.15

70

100

Yes

No

Automotive

$0.743

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.