Synchronous Buck Converter, 3 MHz, 2.0 A

Overview

The NCP6334B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries.
The devices are able to deliver up to 2 A on an external adjustable voltage or a fixed output voltage range from 0.6 V to 3.3 V upon request. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency.
The NCP6334B/C is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.

  • Portable & Wireless Applications
  • Computing & Peripherals Applications
  • Consumer Applications
  • Cellular Phones, Smart Phones, and PDAs
  • Portable Media Players
  • Digital Still Cameras
  • USB Powered Devices
  • Game and Entertainment System
  • 2.3 V to 5.5 V Input Voltage Range
  • 3 MHz Switching Frequency
  • Automatic Power Save Mode (NCP6334B) or Operating Mode Selection (NCP6334C)

Tools and Resources

Product services, tools and other useful resources related to NCP6334

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6334BMTAATBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

0.6 to 5.0

2

96

3000

$0.4441

More Details

NCP6334CMTAATBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

0.6 to 5.0

2

96

3000

$0.4267

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.