DP3T Data Switch, USB 2.0 High Speed / Audio, with Negative Swing Capability

Active

Overview

The NCN1154 is a DP3T switch for combined true-ground audio, USB 2.0 high speed data, and UART applications. It allows portable systems to use a single port to pass either USB data or audio signals from an external headset; the 3 channels being compliant to USB 2.0, USB 1.1 and USB 1.0. The switch is capable of passing signals with negative voltages as low as 2 V below ground. The NCN1154 features shunt resistors on the audio ports. These resistors are switched in when the audio channel is off and provide a safe path to ground for any charge that may build up on the audio lines. This reduces Pop & Click noise in the audio system. The device has an extended VCC range which can operate off VCC up to 4.2 V while passing true ground audio signals down to -2 V.

  • Shared High Speed data or audio on a single connector
  • Micro or Mini USB applications
  • GPS
  • Cellular and wireless phones
  • Tablets and Portable gaming
  • Bar Code Scanners
  • 3:1 High Speed Switch
  • 5.25 V tolerant on common pins
  • High Bandwidth of 820 MHz
  • Capable of passing negative swing signals down to -2V on R/L channel
  • 1.8 V compatible control pin
  • Audio channel shunt resistors
  • Ultra-low THD

Tools and Resources

Product services, tools and other useful resources related to NCN1154

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN1154MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

No

2

1

DP3T

35

7.5

2.7

5

$0.3937

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.