Integrated Off-Line Switching Regulator.

Overview

The NCP1000 through NCP1002 series of integrated switching regulators, combine a fixed frequency PWM controller with an integrated high voltage power switch circuit. This chip allows for simple design and minimal parts count for very low cost applications which utilize an ac input. This chip is designed to power a single ended topology, typically a discontinuous mode flyback, with secondary side sensing.
The internal high voltage switch circuit and start-up circuit can function in continuous operation over a wide range of inputs, from 85 Vac to 265 Vac, and thus can be used in any existing power system in the world. Though inexpensive, these devices include a number of features such as undervoltage lockout, over-temperature protection, bandgap reference and leading edge blanking that make them an excellent value.

  • Cell Phone Chargers
  • Wall Adapters
  • On-board AC-DC Converters
  • Highly Integrated Solution
  • Operates Over Universal Input Voltage Range (85 Vac to 265 Vac)
  • On-board 700 Volt Power Switch Circuit
  • Minimal External Parts Required
  • Input Undervoltage Lockout with Hysteresis
  • Very Low Standby Current
  • No Minimum Load Requirement
  • Opto Fail-safe Shutdown Circuit
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1000

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.