Operational Amplifier, Low Noise, Single

Active

Overview

The NE/SA/SE5534/5534A are single high-performance low noise op-amps. Compared to other op-amps, such as TL083, they show better noise performance, improved output drive capability, and considerably higher small-signal and power bandwidths. This makes the devices especially suitable for application in high quality and professional audio equipment, in instrumentation and control circuits and telephone channel amplifiers. The op-amps are internally compensated for gain equal to, or greater than, three. The frequency response can be optimized with an external compensation capacitor for various applications (unity gain amplifier, capacitive load, slew rate, low overshoot, etc.).

  • Instrumentation and Control Circuits
  • Telephone Channel Amplifiers
  • Signal Conditioning
  • Medical Equipment
  • Audio Equipment
  • Small-Signal Bandwidth: 10 MHz
  • Output Drive Capability: 600 Ω,10 VRMS at VS = ±18 V
  • Input Noise Voltage: 4 nV/(Hz)^0.5
  • DC Voltage Gain: 100000
  • AC Voltage Gain: 6000 at 10 kHz
  • Power Bandwidth: 200 kHz
  • Slew Rate: 13 V/µs
  • Large Supply Voltage Range: ±3.0 to ±20 V

Tools and Resources

Product services, tools and other useful resources related to NE5534

Buy/Parametrics Table

Search

Close Search

Products:

24

Share

Product Groups:

Orderable Parts:

24

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NE5534AD

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534ADR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534AN

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

NE5534NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

4

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

SA5534AD

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

No

1

3

20

8

4

10

13

38

5

3.5

400000

100

Bipolar

-40 to 85

Price N/A

More Details

SA5534ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

No

1

3

20

8

4

10

13

38

5

3.5

400000

100

Bipolar

-40 to 85

Price N/A

More Details

SA5534ADR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

No

1

3

20

8

4

10

13

38

5

3.5

400000

100

Bipolar

-40 to 85

Price N/A

More Details

SA5534ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

No

1

3

20

8

4

10

13

38

5

3.5

400000

100

Bipolar

-40 to 85

$0.2376

More Details

SA5534AN

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

3.5

400000

100

Bipolar

-40 to 85

Price N/A

More Details

SA5534ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

3.5

400000

100

Bipolar

-40 to 85

Price N/A

More Details

SA5534N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

4

400000

100

Bipolar

-40 to 85

Price N/A

More Details

SA5534NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

4

400000

100

Bipolar

-40 to 85

Price N/A

More Details

SE5534AN

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

SE5534ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

SE5534N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

SE5534NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

No

1

3

20

8

4

10

13

38

5

4

500000

100

Bipolar

0 to 70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.