Integrated PoE-PD and DC-DC Converter Controller, 40 W

Last Shipments

Overview

The NCP1081 is a member of onsemi's high power HIPO™ Power over Ethernet Powered Device (PoE-PD) product family and represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE-PD interface fully compliant with the IEEE 802.3af and IEEE 802.3at (Draft 3.0) specifications and a flexible and configurable DC-DC converter controller.
The NCP1081's exceptional capabilities offer new opportunities for the design of products powered directly over Ethernet lines, eliminating the need for local power adaptors or power supplies and drastically reducing the overall installation and maintenance cost.
onsemi's unique manufacturing process and design enhancements allow the NCP1081 to deliver up to 25 W for the IEEE 802.3at (Draft 3.0) standard and up to 40 W for proprietary high power PoE applications. The NCP1081 is IEEE 802.3at (Draft 3.0) compliant and implements a Two Event Layer 1 classification. Additional proprietary classification procedures support high power power sourcing equipment (PSE) on the market. The unique high power features leverage the significant cost advantages of PoE-enabled systems to a much broader spectrum of products in emerging markets such as Industrial Ethernet, PTZ and Dome IP cameras, RFID, MIMO WLAN access points, notebooks, etc.
The NCP1081 is fabricated in a robust high voltage process and integrates a rugged vertical N-channel DMOS with a low loss current sense technique suitable for the most demanding environments and capable of withstanding harsh environments such as hot swap and cable ESD events.

  • Power over Ethernet Powered Device (PoE-PD) interface and Integrated DC-DC converter controller
  • MIMO WLAN access points
  • PTZ and dome security cameras
  • Industrial Ethernet HMIs and UPS backed PLCs and IOMs
  • Point of Sales terminals
  • RFID readers
  • Notebook computers
  • Delivers up to 40 W
  • Full operation to TJ=150C
  • Robust 3.0 kV cable ESD protection
  • Exposed TSSOP-20 EP package

Tools and Resources

Product services, tools and other useful resources related to NCP1081

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PoE Standard

Input Power

PoE Class

Pass-FET RDS(on)

Rear Aux. Vcc

DC/DC Topology

Features

Reference Price

NCP1081DEG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

2

260

TUBE

74

No

802.3at

25.5

4

600

27

Flyback

Programmable UVLO

Price N/A

More Details

NCP1081DER2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-20

2

260

REEL

2500

No

802.3at

25.5

4

600

27

Flyback

Programmable UVLO

$1.6582

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.