feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   16819
Revision  
Type of Notification   FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
Change Title   Qualification of Serial SPI EEPROM devices CAT25128 and CAT25256 for fabrication at ON Semiconductor’s Gresham, Oregon Wafer Fab.
Issue Date   2012-02-22
Affected Product Family  
Description   ON Semiconductor is pleased to announce that, as part of its ongoing effort to improve product availability, the Serial SPI EEPROM devices CAT25128 and CAT25256 are now qualified for production in the 0.18 µm CMOS EE process at ON Semiconductor’s 8-inch Wafer Fab in Gresham, Oregon, USA. The Gresham Wafer Fab is ISO9001:2008, ISO/TS16949:2009 and ISO14001:2004 certified. Wafers for these devices will also continue to be supplied by our foundry partner OKI Semiconductor, Japan from a 6-inch line running a 0.35 µm CMOS EE process.
Key Items Affected by Change   CAT25128 and CAT25256 (all Packages, all Temperatures)
 
Key Milestones  
Effective Date:   2012-06-15
Sample Info:   Contact your local ON Semiconductor Sales Office
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.