Product Change Notification
| Change Notification # |
|
16630 |
| Revision |
|
O |
| Type of Notification |
|
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION |
| Change Title |
|
Dual source LM317 and NCV317 in EPI44 and ON50 Process Technology |
| Issue Date |
|
2011-05-09 |
| Affected Product Family |
|
|
| Description |
|
This is a Final PCN to notify customers of the qualification of LM317 and NCV317 product families in the ON50 wafer fabrication process technology. ON50 is the latest ON Semiconductor bipolar technology and is located in the existing wafer fab facilities at ON Semiconductor Roznov, Czech Republic. The ON50 process line will become the primary die source of these products in order to increase the potential capacity for these product lines.
Full electrical characterization and bench analyses have been completed to ensure that datasheet electrical specifications are met if not exceeded. The device functionalities are the same as the original EPI44 technology die source. The EPI44 technology will continue to be utilized as a secondary die preference for the affected part numbers listed below based on capacity requirements.
This change also represents an active area change due to the change in technology so it is recommended that customers evaluate product in their specific applications.
|
| Key Items Affected by Change |
|
Wafer Fab Process |
| |
| Key Milestones |
|
| Effective Date: |
|
2011-08-09 |
| Sample Info: |
|
Contact your local ON Semiconductor Sales Office |
| Possible Replacements |
|
N/A |
For more information on this Process Change Notification, please
contact your local ON Semiconductor sales office.
|
|