feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   16572
Revision  
Type of Notification   INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
Change Title   Dual source LM317 and NCV317 in EPI44 and ON50 process technology
Issue Date   2011-02-01
Affected Product Family  
Description   This is an Initial PCN to notify customers of the qualification of LM317 and NCV317 product families in the ON50 wafer fabrication process technology. ON50 is the latest ON Semiconductor bipolar technology using 6” wafers and is located in the existing wafer fab facilities at ON Semiconductor Roznov, Czech Republic. The ON50 process line will become the primary die source of these products in order to increase the potential capacity for these product lines.
Key Items Affected by Change   Wafer Fab Process
 
Key Milestones  
Effective Date:   2011-06-15
Sample Info:   Contact your local ON Semiconductor Sales Office or
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.