feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   16504
Revision   O
Type of Notification   FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
Change Title   Qualification of Serial SPI EEPROM devices CAT25080, CAT25160 and CAT25640 for fabrication at ON Semiconductor’s Gresham, Oregon Wafer Fab
Issue Date   2010-07-30
Affected Product Family  
Description   ON Semiconductor is pleased to announce that, as part of its ongoing effort to improve product availability, the Serial SPI EEPROM devices CAT25080, CAT25160 and CAT25640 are now qualified for production in the 0.35 µm CMOS EE process at ON Semiconductor’s 8-inch Wafer Fab in Gresham, Oregon, USA. The Gresham Wafer Fab is ISO9001:2008, ISO/TS16949:2009 and ISO14001:2004 certified. Wafers for these devices will also continue to be supplied by our foundry partner OKI Semiconductor, Japan from a 6-inch line running a 0.35 µm CMOS EE process. This will provide increased die capacity to meet our growing demand, while maintaining 100% backward compatibility to the previous CAT25xxx die revisions. This notification and acceptance thereof, allows for the use of either Gresham or OKI die in future shipments under the same OPN.
Key Items Affected by Change   CAT25080, CAT25160 and CAT25640 (all Packages, all Temperatures)
 
Key Milestones  
Effective Date:   2010-11-01
Sample Info:   Contact your local ON Semiconductor Sales Office
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.