feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   16464
Revision   O
Type of Notification   FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
Change Title   NCP4302A and NCP4302B Toff Delay Spec Limit Change
Issue Date   2010-05-05
Affected Product Family  
Description   ON Semiconductor is notifying its customers of a change to the min and max spec limit of the Toff Delay parameter. This will maintain the same specification range of 2.0 µs. The purpose of the change is to align the spec based on distributional and capability analysis for this parameter. This misalignment was aggravated when the operational temperature range was expanded from (-5°C to 85°C) to (-40°C to 125°C), which occurred February 2008. There have been no changes to the device related to this request.
Key Items Affected by Change   Product Data Sheet Change/Modification
 
Key Milestones  
Effective Date:   2010-08-05
Sample Info:  
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.