Product Change Notification
| Change Notification # |
|
16165 |
| Revision |
|
|
| Type of Notification |
|
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION |
| Change Title |
|
Final Notification for Gold wire changing to Copper wire on SOT-23 BRT parts |
| Issue Date |
|
2008-10-14 |
| Affected Product Family |
|
|
| Description |
|
This is the FPCN to IPCN 16009 available at www.onsemi.com. On Semiconductor is notifying customers of its plan to convert to Copper wire on Bias Resistor Transistor (BRT) products in the SOT-23 package.
The mold compound, die attach, and lead frame materials used in the SOT-23 package will remain the same. Two qualification vehicles, a transistor and a diode, have been selected for each of the device functions and full electrical characterization of the BRTs over temperature has be performed on each BRT vehicle to ensure device functionality and electrical specifications are met.
Devices listed in this final PCN will be converted to Copper wire starting WW0109. After January 01, 2009, customer may receive devices with either Gold or Copper as conversion is implemented in our assembly facility. Conversion of specific devices will take place at the beginning of the specified month and devices containing Copper wire can be identified by the date code (1 or greater).
|
| Key Items Affected by Change |
|
ON Semiconductor assembly – wire bond |
| |
| Key Milestones |
|
| Effective Date: |
|
2008-01-14 |
| Sample Info: |
|
Contact your local ON Semiconductor Sales Office |
| Possible Replacements |
|
N/A |
For more information on this Process Change Notification, please
contact your local ON Semiconductor sales office.
|
|