Product Change Notification
| Change Notification # |
|
15570 |
| Revision |
|
|
| Type of Notification |
|
PRODUCT BULLETIN |
| Change Title |
|
Operating Range Change for the NB100LVEP91, NB100LVEP17 & NB100LVEP56 Devices |
| Issue Date |
|
2006-06-01 |
| Affected Product Family |
|
ANALOG |
| Description |
|
ON Semiconductor is correcting its Datasheets for the Operating Range Specification for the NB100LVEP91, NB100LVEP17, and the NB100LVEP56 devices. Currently these devices include an operating range up to +/- 5.5V for either Vcc or Vee. The Datasheets will be modified to remove the +/-5.5V range. ON Semiconductor is recommending to customers that they use the MC100EP17 and the MC100EP56 for applications requiring the 5V operating range at this time. ON Semiconductor is targeting the release of the new MC100EP91 in the Q3-2006 timeframe for applications requiring the 5V operating range.
|
| Key Items Affected by Change |
|
Test Process |
| |
| Key Milestones |
|
| Effective Date: |
|
2006-06-01 |
| Sample Info: |
|
na |
| Possible Replacements |
|
N/A |
For more information on this Process Change Notification, please
contact your local ON Semiconductor sales office.
|
|