feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   16965
Revision  
Type of Notification   PRODUCT BULLETIN
Change Title   Announcement of a change in Design with color of 7 inch-reel
Issue Date   2013-02-05
Affected Product Family  
Description   We will change the 7 in. reel that is currently used in SANYO Semiconductor. Color and shape of the window flange of the reel changes. Dimensions and mounting hole dimensions and the material does not change. There is no change in the number of device of this pack.
Key Items Affected by Change   All SANYO product that is shipped with 7inch reel
 
Key Milestones  
Effective Date:   2013-03-01
Sample Info:  
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.