Product Change Notification
| Change Notification # |
|
16965 |
| Revision |
|
|
| Type of Notification |
|
PRODUCT BULLETIN |
| Change Title |
|
Announcement of a change in Design with color of 7 inch-reel |
| Issue Date |
|
2013-02-05 |
| Affected Product Family |
|
|
| Description |
|
We will change the 7 in. reel that is currently used in SANYO Semiconductor. Color and shape of the window flange of the reel changes. Dimensions and mounting hole dimensions and the material does not change. There is no change in the number of device of this pack.
|
| Key Items Affected by Change |
|
All SANYO product that is shipped with 7inch reel |
| |
| Key Milestones |
|
| Effective Date: |
|
2013-03-01 |
| Sample Info: |
|
|
| Possible Replacements |
|
N/A |
For more information on this Process Change Notification, please
contact your local ON Semiconductor sales office.
|
|