feedback
Rate this webpage

Need
Support?


PCN Search Results

Part Number = NTJS3157N

PCN #

Title

Issued

Type

Action

20382 1Q2014 Reactivation of previously EOL parts 2014-02-13 UPDATE NOTIFICATION View PDF
16658A Sourcing MOSFET Die from United Microelectronics Corporation 2012-03-16 UPDATE NOTIFICATION View PDF
16658A Sourcing MOSFET Die from United Microelectronics Corporation 2012-02-01 FINAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
16667 Wire Size Change in SC88 Package on Gate Pad for MOSFET Products 2011-06-24 FINAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
16391 Wafer Capacity Expansion for High Cell Density (HD3e) and Trench (T1 & T2) MOSFETs 2010-02-02 INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
16389 4Q09 (4th QUARTER 2009) Product Discontinuance Notice 2010-01-21 PRODUCT DISCONTINUANCE View PDF
16296 Copper Wire replacing Gold Wire for the SC70, SC75, SC88, SC89 Packages for MOSFET Products 2009-07-01 FINAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
16140 H1 2008 (First Half 2008) Leaded Parts to Lead Free Parts standard conversion EOL 2008-08-20 PRODUCT DISCONTINUANCE View PDF
16130 2Q08 (2nd QUARTER 2008) Product Discontinuance Notice 2008-07-11 PRODUCT DISCONTINUANCE View PDF
16107 1Q08 (1st QUARTER 2008) Product Discontinuance Notice 2008-04-04 PRODUCT DISCONTINUANCE View PDF
16083 H2 2007 (Second HALF 2007) Leaded Parts to Lead Free Parts standard conversion EOL 2008-01-03 PRODUCT DISCONTINUANCE View PDF
16015 Additional Trench Wafer Fabrication 2007-05-22 FINAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
15744 Additional P Channel Trench Wafer Capacity at Aizu 2007-03-15 INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.