Power Solutions from ON Semiconductor
Пишите нам | Компания | Инвесторы | Вакансии
 
         
 

Корректоры коэффициента мощности



29 схем показано (0 Products Filtered Out)
Status  
PFC Mode  
Frequency Operation  
Control Mode  
Topology  
fSW Typ (kHz)  
VCC Max (V)  
Drive Cap. (mA)  
UVLO  
Latch  
UVP  
Inhibition  
Package  
Price  
Hide These Parameters
Прибавлять / отодвигать
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Размер страницы: 
1 - 29 of 29    [  1 ]  
Select Product Data Sheet Pb-free Status Description PFC Mode Frequency Operation Control Mode Topology fSW Typ (kHz) VCC Max (V) Drive Cap. (mA) UVLO Latch UVP Inhibition Package Price
  
 
 
                                     
NCP1631DR2G      NEW     2 PHASE INTERLEAVE PFC   CRM   Variable   Voltage Mode   Step-Up Boost     20   500 / 500   9.5 - 12 V   Yes   Yes     SOIC 16 LEAD   $0.8 
NCP1654BD133R2G      NEW     NCP1654 - 133KHZ   CCM   Fixed   Current Mode   Step-Up   133000   20   1500 / 1500   10.5 - 13.75   No   Yes   Yes   SOIC-8 Narrow Body   $0.6 
NCP1654BD200R2G      NEW     NCP1654 - 200KHZ   CCM   Fixed   Current Mode   Step-Up   200000   20   1500 / 1500   10.5 - 13.75   No   Yes   Yes   SOIC-8 Narrow Body   $0.6 
MC33232DG      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Voltage Mode   Step-Up   Variable   16   300 / 300   10 - 16   No   Fixed   No   SOIC-8 Narrow Body   $1.04 
MC33232DR2G      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Voltage Mode   Step-Up   Variable   16   300 / 300   10 - 16   No   Fixed   No   SOIC-8 Narrow Body   $1.04 
MC33232PG      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Voltage Mode   Step-Up   Variable   16   300 / 300   10 - 16   No   Fixed   No   8 LEAD PDIP   $1.04 
MC33262DG      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Current Mode   Step-Up   Variable   30   500 / 500   8 - 13   Yes   No   Yes   SOIC-8 Narrow Body   $0.4267 
MC33262DR2G      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Current Mode   Step-Up   Variable   30   500 / 500   8 - 13   Yes   No   Yes   SOIC-8 Narrow Body   $0.4267 
MC33262PG      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Current Mode   Step-Up   Variable   30   500 / 500   8 - 13   Yes   No   Yes   8 LEAD PDIP   $0.4267 
MC33368DG      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Current Mode   Step-Up   Variable   16   1000 / 1000   8.5 - 13   Yes   No   Yes   SOIC 16 Minus Pins 14, 15   $1.0933 
MC33368DR2G      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Current Mode   Step-Up   Variable   16   1000 / 1000   8.5 - 13   Yes   No   Yes   SOIC 16 Minus Pins 14, 15   $1.0933 
MC33368PG      Active     Power Factor Controller in Critical Conduction Mode   CRM   Variable   Current Mode   Step-Up   Variable   16   1000 / 1000   8.5 - 13   Yes   No   Yes   PDIP-16   $1.0933 
NCP1601ADR2G      Active     Fixed Frequency Discontinuous or Critical Conduction Voltage Mode Power Factor Controller 
 CRM 
 DCM 
 Fixed 
 Variable 
 Voltage Mode   Step-Up   Up to 400   18   500 / 800   9 - 13.75   Yes   Fixed     SOIC-8 Narrow Body   $0.6933 
NCP1601APG      Active     Fixed Frequency Discontinuous or Critical Conduction Voltage Mode Power Factor Controller 
 CRM 
 DCM 
 Fixed 
 Variable 
 Voltage Mode   Step-Up   Up to 400   18   500 / 800   9 - 13.75   Yes   Fixed     8 LEAD PDIP   $0.84 
NCP1601BDR2G      Active     Fixed Frequency Discontinuous or Critical Conduction Voltage Mode Power Factor Controller 
 CRM 
 DCM 
 Fixed 
 Variable 
 Voltage Mode   Step-Up   Up to 400   18   500 / 800   9 - 10.5   Yes   Fixed     SOIC-8 Narrow Body   $0.6933 
NCP1601BPG      Active     Fixed Frequency Discontinuous or Critical Conduction Voltage Mode Power Factor Controller 
 CRM 
 DCM 
 Fixed 
 Variable 
 Voltage Mode   Step-Up   Up to 400   18   500 / 800   9 - 10.5   Yes   Fixed     8 LEAD PDIP   $0.84 
NCP1605ADR2G      Active     Enhanced, High Voltage and Efficient Standby Mode Power Factor Controller   DCM   Fixed   Voltage Mode   Step-Up   Up to 250   20   500 / 800   9 - 15   Yes   Yes   Yes   SOIC 16 LEAD   $0.89 
NCP1605DR2G      Active     Power Factor Controller, High Voltage and Efficient Stand-by Mode   DCM   Fixed   Voltage Mode   Step-Up   Up to 250   20   500 / 800   9 - 15   Yes   Fixed   Yes   SOIC 16 LEAD   $0.89 
NCP1607BDR2G      Active     PFC Controller   CRM   Variable   Voltage Mode   Step-Up Boost   Variable   20   500 / 800   9.5 - 12 V   Yes   Yes   Yes   SOIC-8 Narrow Body   $0.3 
NCP1608BDR2G      Active     Critical Conduction Mode PFC Controller Utilizing a Transconductance Error Amplifier   CRM   Variable   Voltage Mode   Step-Up Boost   Variable   20   500 / 800   9.5-12   No   Yes   No   SOIC-8 Narrow Body   $0.3 
NCP1650DR2G      Active     Power Factor Controller in Averaged-Current-Mode Boost   CCM   Fixed   Current Mode   Step-Up   25 - 250   20   1500 / 1500   10 - 10.5   Yes   No   Yes   SOIC 16 LEAD   $1.6 
NCP1651DR2G      Active     Single-Stage, Fixed Frequency, Power Factor Controller in Averaged-Current-Mode Flyback 
 CCM 
 DCM 
 Fixed   Current Mode   Step-Up   25 - 250   18   1500 / 1500   9.8 - 10.8   No   Yes   Yes   SOIC 16 LEAD   $1.82 
NCP1652DR2G      Active     High Efficiency Single Stage Power Factor Correction and Step-down Controller 
 CCM 
 DCM 
 Fixed   Current Mode   Step-Down   100000   20   1   9.3 - 11.3   Yes   Yes     SOIC 16 LEAD   $1.96 
NCP1652DWR2G      Active     High Efficiency Single Stage Power Factor Correction and Step-down Controller 
 CCM 
 DCM 
 Fixed   Current Mode   Step-Down   100000   20   1   9.3 - 11.3   Yes   Yes     SOIC-20 WB   $1.96 
NCP1653ADR2G      Active     Fixed-Frequency, Continuous Conduction Mode Power Factor Controller   CCM   Fixed   Current Mode   Step-Up   67   18   1000 / 1000   8.7 - 13.25   Yes   Fixed   Yes   SOIC-8 Narrow Body   $0.62 
NCP1653APG      Active     Fixed-Frequency, Continuous Conduction Mode Power Factor Controller   CCM   Fixed   Current Mode   Step-Up   67   18   1000 / 1000   8.7 - 13.25   Yes   Fixed   Yes   8 LEAD PDIP   $0.66 
NCP1653DR2G      Active     Fixed-Frequency, Continuous Conduction Mode Power Factor Controller   CCM   Fixed   Current Mode   Step-Up   100   18   1000 / 1000   8.7 - 13.25   Yes   Fixed   Yes   SOIC-8 Narrow Body   $0.62 
NCP1653PG      Active     Fixed-Frequency, Continuous Conduction Mode Power Factor Controller   CCM   Fixed   Current Mode   Step-Up   100   18   1000 / 1000   8.7 - 13.25   Yes   Fixed   Yes   8 LEAD PDIP   $0.66 
NCP1654BD65R2G      Active     Power Factor Controller for Continuous Conduction Mode Pre-Converters   CCM   Fixed   Current Mode   Step-Up   65000   20   1500 / 1500   10.5 - 13.75   No   Yes   Yes   SOIC-8 Narrow Body   $0.6 
Размер страницы: 
1 - 29 of 29    [  1 ]  
Clear Selections
Show Selected Products Only

/

/