feedback
Rate this webpage

Need
Support?



Zero Delay Buffers

PLL based Zero Delay Buffers (ZDB).

10 Products Shown(0 Products Filtered Out)   29 Orderable Parts  
Compliance  
Input Level  
Output Level  
Outputs Per Channel  
VDD Typ (V)  
tskew(O-O) Max (ps)  
F Max (MHz)  
tJitter Max (ps)  
Package Type  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
  
  
  
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Reset All
Clear Filters
Quick Filter
Customize Table
Transpose Table
Export
Parametric Filtering Video Tutorial
Page size: 
1 - 10 of 10    [  1 ]  
Select Product Data Sheet Compliance Status Description Input Level Output Level Outputs Per Channel VDD Typ (V) tskew(O-O) Max (ps) F Max (MHz) tJitter Max (ps) Package Type
  
 
 
 
 
                     
Select Product Data Sheet Compliance Status Description Input Level Output Level Outputs Per Channel VDD Typ (V) tskew(O-O) Max (ps) F Max (MHz) tJitter Max (ps) Package Type
  
 
 
 
 
                     
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Quad Output 
CMOS
CMOS
4
3.3
200
133.3
100
SOIC-8
  NB2304AI1DG  
Pb-free
 Active     Zero Delay Buffer, 3.3 V, Quad Output 
CMOS
CMOS
4
3.3
200
133.3
100
SOIC-8
  NB2304AI1DR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Quad Output 
CMOS
CMOS
4
3.3
200
133.3
100
SOIC-8
  NB2304AI2DG  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Quad Output 
CMOS
CMOS
4
3.3
200
133.3
100
SOIC-8
  NB2304AI2DR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Quad Output 
CMOS
CMOS
4
3.3
200
133.3
100
SOIC-8
 
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Five Output 
CMOS
CMOS
5
3.3
250
133.3
200
SOIC-8
TSSOP-8
  NB2305AI1DR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Five Output 
CMOS
CMOS
5
3.3
250
133.3
200
SOIC-8
  NB2305AI1DTR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Five Output 
CMOS
CMOS
5
3.3
250
133.3
200
TSSOP-8
  NB2305AI1HDG  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Five Output 
CMOS
CMOS
5
3.3
250
133.3
200
SOIC-8
  NB2305AI1HDR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Five Output 
CMOS
CMOS
5
3.3
250
133.3
200
SOIC-8
  NB2305AI1HDTR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Five Output 
CMOS
CMOS
5
3.3
250
133.3
200
TSSOP-8
 
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Eight Output 
CMOS
CMOS
8
3.3
200
133.3
100
SOIC-16
  NB2308AI3DR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Eight Output 
CMOS
CMOS
8
3.3
200
133.3
100
SOIC-16
 
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Nine Output 
CMOS
CMOS
9
3.3
250
133.3
200
SOIC-16
TSSOP-16
  NB2309AI1DG  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Nine Output 
CMOS
CMOS
9
3.3
250
133.3
200
SOIC-16
  NB2309AI1DR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Nine Output 
CMOS
CMOS
9
3.3
250
133.3
200
SOIC-16
  NB2309AI1DTR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Nine Output 
CMOS
CMOS
9
3.3
250
133.3
200
TSSOP-16
  NB2309AI1HDR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Nine Output 
CMOS
CMOS
9
3.3
250
133.3
200
SOIC-16
  NB2309AI1HDTR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 3.3 V, Nine Output 
CMOS
CMOS
9
3.3
250
133.3
200
TSSOP-16
 
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:12 HCSL Clock ZDB/Fanout Buffer for PCle 
HCSL
HCSL
12
3.3
50
133.33
50
QFN-64
  NB3N1200KMNG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:12 HCSL Clock ZDB/Fanout Buffer for PCle 
HCSL
HCSL
12
3.3
50
133.33
50
QFN-64
  NB3N1200KMNTXG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:12 HCSL Clock ZDB/Fanout Buffer for PCle 
HCSL
HCSL
12
3.3
50
133.33
50
QFN-64
 
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
19
3.3
85
133.33
50
QFN-72
  NB3N1900KMNG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
19
3.3
85
133.33
50
QFN-72
  NB3N1900KMNTWG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
19
3.3
85
133.33
50
QFN-72
  NB3N1900KMNTXG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
19
3.3
85
133.33
50
QFN-72
 
Pb-free
Halide free
 Active     Zero Delay Buffer, 5 MHz - 133 MHz Frequency Multiplier, 3.3 V / 5.0 V 
CMOS
TTL
CMOS
TTL
2
3.3
5
250
133
300
SOIC-8
  NB3N2302DG  
Pb-free
Halide free
 Active     Zero Delay Buffer, 5 MHz - 133 MHz Frequency Multiplier, 3.3 V / 5.0 V 
TTL
CMOS
TTL
CMOS
2
5
3.3
250
133
300
SOIC-8
  NB3N2302DR2G  
Pb-free
Halide free
 Active     Zero Delay Buffer, 5 MHz - 133 MHz Frequency Multiplier, 3.3 V / 5.0 V 
TTL
CMOS
CMOS
TTL
2
3.3
5
250
133
300
SOIC-8
 
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:12 Push-Pull Clock ZDB/Fanout Buffer for PCle 
HCSL
HCSL
12
3.3
50
133
50
QFN-64
  NB3W1200LMNG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:12 Push-Pull Clock ZDB/Fanout Buffer for PCle 
HCSL
HCSL
12
3.3
50
133
50
QFN-64
  NB3W1200LMNTXG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:12 Push-Pull Clock ZDB/Fanout Buffer for PCle 
HCSL
HCSL
12
3.3
50
133
50
QFN-64
 
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:19 HCSL-Compatible Push‐Pull Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
19
3.3
85
133.33
50
QFN-72
  NB3W1900LMNG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:19 HCSL-Compatible Push‐Pull Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
19
3.3
85
133.33
50
QFN-72
  NB3W1900LMNTXG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:19 HCSL-Compatible Push‐Pull Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
19
3.3
85
133.33
50
QFN-72
 
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
8
3.3
50
133.33
50
QFN-48
  NB3W800LMNG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
8
3.3
50
133.33
50
QFN-48
  NB3W800LMNTWG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
8
3.3
50
133.33
50
QFN-48
  NB3W800LMNTXG  
Pb-free
Halide free
 Active     3.3 V 100/133 MHz Differential 1:8 HCSL Compatible Push-Pull Clock ZDB/Fanout Buffer for PCIe 
HCSL
HCSL
8
3.3
50
133.33
50
QFN-48
 
Page size: 
1 - 10 of 10    [  1 ]  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

/