Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Zero Delay Buffers

ZDB

ON Semiconductor supplies PLL based Zero Delay Buffers (ZDB).

50 Products Shown (0 Products Filtered Out)
Outputs Per Channel  
tskew(O-O) Max (ps)  
tJitter Max (ps)  
Package  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Page size: 
1 - 50 of 50    [  1 ]  
Select Product Data Sheet Pb-free Status Description Input Level Output Level Outputs Per Channel VDD Typ (V) tskew(O-O) Max (ps) F Max (MHz) tJitter Max (ps) Package Price
  
 
 
 
 
 
 
 
 
                             
NB2304AI1DG      Active     3.3 V Quad Output Zero Delay Buffer   CMOS   CMOS   4   3.3   200   133.3   100   SOIC-8 Narrow Body   Contact Sales Office 
NB2304AI1DR2G      Active     3.3 V Quad Output Zero Delay Buffer   CMOS   CMOS   4   3.3   200   133.3   100   SOIC-8 Narrow Body   Contact Sales Office 
NB2304AI1HDG      Active     3.3 V Quad Output Zero Delay Buffer   CMOS   CMOS   4   3.3   200   133.3   100   SOIC-8 Narrow Body   Contact Sales Office 
NB2304AI1HDR2G      Active     3.3 V Quad Output Zero Delay Buffer   CMOS   CMOS   4   3.3   200   133.3   100   SOIC-8 Narrow Body   Contact Sales Office 
NB2304AI2DG      Active     3.3 V Quad Output Zero Delay Buffer   CMOS   CMOS   4   3.3   200   133.3   100   SOIC-8 Narrow Body   Contact Sales Office 
NB2304AI2DR2G      Active     3.3 V Quad Output Zero Delay Buffer   CMOS   CMOS   4   3.3   200   133.3   100   SOIC-8 Narrow Body   Contact Sales Office 
NB2305AI1DG      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   SOIC-8 Narrow Body   Contact Sales Office 
NB2305AI1DR2G      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   SOIC-8 Narrow Body   Contact Sales Office 
NB2305AI1DTG      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
NB2305AI1DTR2G      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
NB2305AI1HDG      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   SOIC-8 Narrow Body   Contact Sales Office 
NB2305AI1HDR2G      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   SOIC-8 Narrow Body   Contact Sales Office 
NB2305AI1HDTG      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
NB2305AI1HDTR2G      Active     3.3 V Five Output Zero Delay Buffer   CMOS   CMOS   5   3.3   250   133.3   200   TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
NB2308AI1DG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI1DR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI1DTG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI1DTR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI1HDG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI1HDR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI1HDTG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI1HDTR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI2DG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI2DR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI2DTG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI2DTR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI2HDG      Active     3.3V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI2HDR2G      Active     3.3V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI2HDTG      Active     3.3V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI2HDTR2G      Active     3.3V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI3DG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI3DR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI3DTG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI3DTR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI4DG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI4DR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI4DTG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI4DTR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI5HDG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI5HDR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   SOIC 16 LEAD   Contact Sales Office 
NB2308AI5HDTG      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2308AI5HDTR2G      Active     3.3 V Eight Output Zero Delay Buffer   CMOS   CMOS   8   3.3   200   133.3   100   TSSOP-16   Contact Sales Office 
NB2309AI1DG      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   SOIC 16 LEAD   Contact Sales Office 
NB2309AI1DR2G      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   SOIC 16 LEAD   Contact Sales Office 
NB2309AI1DTG      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   TSSOP-16   Contact Sales Office 
NB2309AI1DTR2G      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   TSSOP-16   Contact Sales Office 
NB2309AI1HDG      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   SOIC 16 LEAD   Contact Sales Office 
NB2309AI1HDR2G      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   SOIC 16 LEAD   Contact Sales Office 
NB2309AI1HDTG      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   TSSOP-16   Contact Sales Office 
NB2309AI1HDTR2G      Active     3.3 V Nine Output Zero Delay Buffer   CMOS   CMOS   9   3.3   250   133.3   200   TSSOP-16   Contact Sales Office 
Page size: 
1 - 50 of 50    [  1 ]  
Clear Selections
Show Selected Products Only