Smart & SIM Card Interfaces

Smart Card Interfaces - SIM Card Interfaces

ON Semiconductor supplies smart card interface devices, and SIM card interfaces for SIM card supply circuits.

8 Products Shown(0 Products Filtered Out)   11 Orderable Parts  
Compliance  
Status  
VCC Min (V)  
VCC Max (V)  
IT Typ (mA)  
II(standby) Max (µA)  
fClock Max (MHz)  
Package Type  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
  
  
  
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Reset All
Clear Filters
Quick Filter
Customize Table
Transpose Table
Export
Parametric Filtering Video Tutorial
Page size: 
1 - 8 of 8    [  1 ]  
Select Product Data Sheet Compliance Status Description VCC Min (V) VCC Max (V) IT Typ (mA) II(standby) Max (µA) fClock Max (MHz) Package Type
  
 
 
 
                   
Select Product Data Sheet Compliance Status Description VCC Min (V) VCC Max (V) IT Typ (mA) II(standby) Max (µA) fClock Max (MHz) Package Type
  
 
 
 
                   
Pb-free
Halide free
 Active     Compact Low Power Smart Card Interface 
1.6
5.5
1
3
27
QFN-24
  NCN8026AMNTXG  
Pb-free
Halide free
 Active     Compact Low Power Smart Card Interface 
1.6
5.5
1
3
27
QFN-24
 
Pb-free
Halide free
 Active     SIM Card Interface Power Supply/Level Translator 
1.8
5.5
0.03
4
5
QFN-16
  NCN4555MNR2G  
Pb-free
Halide free
 Active     SIM Card Interface Power Supply/Level Translator 
1.8
5.5
0.03
4
5
QFN-16
 
Pb-free
Halide free
 Active     Dual SIM Card / Smart Card Interface 
1.8
5.5
0.03
3
5
QFN-16
  NCN4557MTR2G  
Pb-free
Halide free
 Active     Dual SIM Card / Smart Card Interface 
1.8
5.5
0.03
3
5
QFN-16
 
Pb-free
Halide free
 Active     Compact Smart Card Interface 
2.7
6
0.5
60
40
TLLGA-20
TSSOP-20
  NCN6001DTBR2G  
Pb-free
Halide free
 Active     Compact Smart Card Interface 
2.7
6
0.5
60
40
TSSOP-20
  NCN6001MUTWG  
Pb-free
Halide free
 Active     Compact Smart Card Interface 
2.7
6
0.5
60
40
TLLGA-20
 
Pb-free
Halide free
 Active     Dual Smart Card Interface 
2.7
5.5
0.1
100
40
QFN-32
  NCN6804MNR2G  
Pb-free
Halide free
 Active     Dual Smart Card Interface 
2.7
5.5
0.1
100
40
QFN-32
 
Pb-free
Halide free
 Active     Smart Card Interface 
4.5
5.5
6
1000
18
SOIC-28W
TSSOP-28
  NCN8024DTBR2G  
Pb-free
Halide free
 Active     Smart Card Interface 
4.5
5.5
6
1000
18
TSSOP-28
  NCN8024DWR2G  
Pb-free
Halide free
 Active     Smart Card Interface 
4.5
5.5
6
1000
18
SOIC-28W
 
Pb-free
Halide free
 Active     Smart Card Interface 
2.7
5.5
4
61
27
SOIC-28W
  NCN8024RDWR2G  
Pb-free
Halide free
 Active     Smart Card Interface 
2.7
5.5
4
61
27
SOIC-28W
 
Pb-free
Halide free
 Active     Smart Card Interface 
2.7
5.5
4
61
27
QFN-16
QFN-24
  NCN8025MTTBG  
Pb-free
Halide free
 Active     Smart Card Interface 
2.7
5.5
4
61
27
QFN-16
  NCN8025AMNTXG  
Pb-free
Halide free
 Active     Smart Card Interface 
2.7
5.5
4
61
27
QFN-24
 
Page size: 
1 - 8 of 8    [  1 ]  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

/
 
 
 
 
 
 
 

/