Sensor Interfaces

Dual Variable Reluctance Sensor Interfaces

ON Semiconductor supplies dual variable reluctance sensor interface devices.

4 Products Shown(0 Products Filtered Out)   12 Orderable Parts  
Compliance  
Status  
Channels  
VCC Min (V)  
VCC Max (V)  
IT Max (mA)  
VI Typ (V)  
TA Max (°C)  
Package Type  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
  
  
  
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Reset All
Clear Filters
Quick Filter
Customize Table
Transpose Table
Export
Parametric Filtering Video Tutorial
Page size: 
1 - 4 of 4    [  1 ]  
Select Product Data Sheet Compliance Status Description Channels VCC Min (V) VCC Max (V) IT Max (mA) VI Typ (V) TA Min (°C) TA Max (°C) Package Type
  
 
 
 
 
                       
Select Product Data Sheet Compliance Status Description Channels VCC Min (V) VCC Max (V) IT Max (mA) VI Typ (V) TA Min (°C) TA Max (°C) Package Type
  
 
 
 
 
                       
Pb-free
Halide free
 Active     Single CT GFCI with Self-Test 
1
6
12
1
12
-40
85
QFN-16
TSSOP-20
  NCS37012DBRG  
Pb-free
Halide free
 Active     Single CT GFCI with Self-Test, NCS37012DBRG (20806-004) 
1
6
12
1
12
-40
85
TSSOP-20
  NCS37012MNTWG  
Pb-free
Halide free
 Active     Single CT GFCI with Self-Test 
1
6
12
1
12
-40
85
QFN-16
  NCS37012DBG  
Pb-free
Halide free
 Active     Single CT GFCI with Self-Test, NCS37012DBG 
1
6
12
1
12
-40
85
TSSOP-20
  NCS37012MNG  
Pb-free
Halide free
 Active     Single CT GFCI with Self-Test 
1
6
12
1
12
-40
85
QFN-16
 
Pb-free
Halide free
 Active     Single CT GFCI Signal Processor 
1
6
12
1.5
1.8
-40
125
QFN-16
  NCS37000MNG  
Pb-free
Halide free
 Active     Single CT GFCI Signal Processor 
1
6
12
1.5
1.8
-40
125
QFN-16
  NCS37000MNRG  
Pb-free
Halide free
 Product Preview     Single CT GFCI Signal Processor 
1
6
12
1.5
1.8
-40
125
QFN-16
 
Pb-free
Halide free
 Active     GFCI Controller with Direct Drive CT Interface   
6
18
   
-40
85
QFN-16
TSSOP-16
  NCS37005DBG  
Pb-free
Halide free
 Product Preview     GFCI Controller with Direct Drive CT Interface   
6
18
   
-40
85
TSSOP-16
  NCS37005DBRG  
Pb-free
Halide free
 Product Preview     GFCI Controller with Direct Drive CT Interface   
6
18
   
-40
85
TSSOP-16
  NCS37005MNG  
Pb-free
Halide free
 Active     GFCI Controller with Direct Drive CT Interface   
6
18
   
-40
85
QFN-16
  NCS37005MNTWG  
Pb-free
Halide free
 Active     GFCI Controller with Direct Drive CT Interface   
6
18
   
-40
85
QFN-16
 
AEC Qualified
PPAP Capable
Pb-free
Halide free
 Active     Dual Variable-Reluctance Sensor Interface 
2
4.5
5.5
5
250
-40
125
SOIC-8
  NCV1124DR2G  
AEC Qualified
PPAP Capable
Pb-free
Halide free
 Active     Dual Variable-Reluctance Sensor Interface 
2
4.5
5.5
5
250
-40
125
SOIC-8
  NCV1124DG  
AEC Qualified
PPAP Capable
Pb-free
Halide free
 Active     Dual Variable-Reluctance Sensor Interface 
2
4.5
5.5
5
250
-40
125
SOIC-8
 
Page size: 
1 - 4 of 4    [  1 ]