Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

MOSFET / IGBT Drivers

MOSFET Drivers - IGBT Drivers

ON Semiconductor supplies MOSFET drivers and IGBT drivers for low side, high side, and half-bridge drive circuits.

66 Products Shown (0 Products Filtered Out)
Status  
Type  
Number of Drivers  
VCC Max (V)  
Drive Source/Sink Typ (mA)  
Rise Time (ns)  
Fall Time (ns)  
tp Max (ns)  
Package  
Price  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Page size: 
1 - 66 of 66    [  1 ]  
Select Product Data Sheet Pb-free Status Description Type Number of Drivers VCC Max (V) Drive Source/Sink Typ (mA) Rise Time (ns) Fall Time (ns) tp Max (ns) Package Price
  
 
 
                             
NCP5359ADR2G      NEW     Dual Mosfet Gate Driver     2   13.2   1500 / 1500   16   15   30   SOIC-8 Narrow Body   $0.2133 
NCP5359AMNR2G      NEW     Dual Mosfet Gate Driver     2   13.2   1500 / 1500   16   15   30   DFN8 2.0x2.0x0.9mm, 0.5p   $0.3067 
NCP5359AMNTBG      NEW     Dual Mosfet Gate Driver     2   13.2   1500 / 1500   16   15   30   DFN8 2.0x2.0x0.9mm, 0.5p   $0.3067 
ADP3110AKCPZ-RL      Active     Dual Bootstrapped, 12 V MOSFET Driver   MOSFET   2   13.2   1000 / 1000   40   20   65   DFN8 3x3, 0.5P   $0.6667 
ADP3110AKRZ      Active     Dual Bootstrapped, 12 V MOSFET Driver                 SOIC-8 Narrow Body   $0.6 
ADP3110AKRZ-RL      Active     Dual Bootstrapped, 12 V MOSFET Driver   MOSFET   2   13.2   1000 / 1000   40   20   65   SOIC-8 Narrow Body   $0.6 
ADP3120AJCPZ-RL      Active     Dual 12 V MOSFET Driver with Output Disable   MOSFET   2   13.2   1500 / 1500   20   16   70   DFN8 3x3, 0.5P   $0.2933 
ADP3120AJRZ-RL      Active     Dual 12 V MOSFET Driver with Output Disable   MOSFET   2   13.2   1500 / 1500   20   16   70   SOIC-8 Narrow Body   $0.2667 
ADP3121JCPZ-RL      Active     Dual Bootstrapped, 12 V MOSFET Driver with Output Disable     2   13.2     20   20   45   LFCSP8, 3x3, 0.5P   $0.2667 
ADP3121JRZ-RL      Active     Dual Bootstrapped, 12 V MOSFET Driver with Output Disable     2   13.2     20   20   45   SOIC-8 Narrow Body   $0.2533 
ADP3419JRMZ-REEL      Active     Dual Synchronous Driver   MOSFET   2   6   1000 / 1000   14   11   70   Micro-10   $0.36 
ADP3611JRMZ-REEL      Active     Dual Bootstrapped, High Voltage MOSFET Driver with Output Disable for Notebook PCs                 Micro-10   $0.32 
ADP3611MNR2G      Active     Dual Bootstrapped, High Voltage MOSFET Driver with Output Disable for Notebook PCs                 DFN8 2.0x2.0x0.9mm, 0.5p   $0.32 
MC33151DG      Active     1.5 A High Speed Dual Inverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   16   100   SOIC-8 Narrow Body   $0.7066 
MC33151DR2G      Active     1.5 A High Speed Dual Inverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   16   100   SOIC-8 Narrow Body   $0.7066 
MC33151PG      Active     1.5 A High Speed Dual Inverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   16   100   8 LEAD PDIP   $0.7066 
MC33151VDR2G      Active     1.5 A High Speed Dual Inverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   16   100   SOIC-8 Narrow Body   $0.76 
MC33152DG      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   15   120   SOIC-8 Narrow Body   $0.5867 
MC33152DR2G      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   15   120   SOIC-8 Narrow Body   $0.5867 
MC33152PG      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   15   120   8 LEAD PDIP   $0.5867 
MC33152VDR2G      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   15   120   SOIC-8 Narrow Body   $0.6267 
MC33153DG      Active     1 A Source / 2 A Sink Single IGBT Gate Driver   IGBT   1   20   1000 / 2000   17   17   300   SOIC-8 Narrow Body   $0.74 
MC33153DR2G      Active     1 A Source / 2 A Sink Single IGBT Gate Driver   IGBT   1   20   1000 / 2000   17   17   300   SOIC-8 Narrow Body   $0.74 
MC33153PG      Active     1 A Source / 2 A Sink Single IGBT Gate Driver   IGBT   1   20   1000 / 2000   17   17   300   8 LEAD PDIP   $0.74 
MC34151DG      Active     1.5 A High Speed Dual Inverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   16   100   SOIC-8 Narrow Body   $0.68 
MC34151DR2G      Active     1.5 A High Speed Dual Inverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   16   100   SOIC-8 Narrow Body   $0.68 
MC34151PG      Active     1.5 A High Speed Dual Inverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   16   100   8 LEAD PDIP   $0.68 
MC34152DG      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   15   120   SOIC-8 Narrow Body   $0.56 
MC34152DR2G      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   15   120   SOIC-8 Narrow Body   $0.56 
MC34152PG      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   14   15   120   8 LEAD PDIP   $0.56 
NCP1392BDR2G      Active     High-Voltage Half-Bridge Driver with Inbuilt Oscillator featuring Brown-out and Autorecovery Enable Input     2   16   500 / 1000   40   20   500   SOIC-8 Narrow Body   $0.7733 
NCP1393BDR2G      Active     High-Voltage Half-Bridge Driver with Inbuilt Oscillator featuring Brown-out and Latched Enable Input     2   16   500 / 1000   40   20   500   SOIC-8 Narrow Body   $0.7733 
NCP3420DR2G      Active     Mosfet driver - dual output     2   13.2     16   11   45   SOIC-8 Narrow Body   $0.2267 
NCP3420MNR2G      Active     Mosfet driver - dual output     2   13.2     16   11   45   DFN8 3x3, 0.5P   $0.2667 
NCP5104DR2G      Active     High voltage High and Low Side Driver   MOSFET or IGBT   2   20   250 / 500   85   35   170   SOIC-8 Narrow Body   $0.7 
NCP5104PG      Active     High voltage High and Low Side Driver   MOSFET or IGBT   2   20   250 / 500   85   35   170   8 LEAD PDIP   $0.96 
NCP5106ADR2G      Active     Dual Input, High Voltage, High and Low-Side MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   SOIC-8 Narrow Body   $0.7 
NCP5106APG      Active     Dual Input, High Voltage, High and Low-Side MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   8 LEAD PDIP   $0.96 
NCP5106BDR2G      Active     Dual Input, High Voltage, High and Low-Side MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   SOIC-8 Narrow Body   $0.7 
NCP5106BPG      Active     Dual Input, High Voltage, High and Low-Side MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   8 LEAD PDIP   $0.96 
NCP5111DR2G      Active     Single Input Half-Bridge Power MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   SOIC-8 Narrow Body   $0.7 
NCP5111PG      Active     Single Input Half-Bridge Power MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   8 LEAD PDIP   $0.96 
NCP5181DR2G      Active     High Voltage, High and Low Side Driver   MOSFET   2   20   1400 / 2200   40   40   170   SOIC-8 Narrow Body   $0.875 
NCP5181PG      Active     High Voltage, High and Low Side Driver   MOSFET   2   20   1400 / 2200   20   20   170   8 LEAD PDIP   $1.05 
NCP5304DR2G      Active     Dual Input, High Voltage, High and Low-Side MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   SOIC-8 Narrow Body   $0.7 
NCP5304PG      Active     Dual Input, High Voltage, High and Low-Side MOSFET or IGBT Driver   MOSFET or IGBT   2   23   250 / 500   85   35   170   8 LEAD PDIP   $0.96 
NCP5351DG      Active     5 V, 4 A Synchronous Buck Power MOSFET Driver    MOSFET   2   6.3   1400 / 2200   10   14   80   SOIC-8 Narrow Body   $0.3333 
NCP5351DR2G      Active     5 V, 4 A Synchronous Buck Power MOSFET Driver    MOSFET   2   6.3   1400 / 2200   10   14   80   SOIC-8 Narrow Body   $0.3333 
NCP5351MNR2G      Active     5 V, 4 A Synchronous Buck Power MOSFET Driver    MOSFET   2   6.3   1400 / 2200   10   14   80   DFN10 3.0x3.0x0.9mm, 0.5p   $0.4 
NCP5359DR2G      Active     VR11.1 & AMD Gate Driver   MOSFET   2   15   1500 / 1500   16   11   35   SOIC-8 Narrow Body   $0.2133 
NCP5359MNR2G      Active     VR11.1 & AMD Gate Driver   MOSFET   2   15   1500 / 1500   16   11   35   DFN10 3.0x3.0x0.9mm, 0.5p   $0.3067 
NCV33152DR2G      Active     1.5 A High Speed Dual Noninverting MOSFET Driver   MOSFET   2   18   1500 / 1500   15   36   120   SOIC-8 Narrow Body   $0.6667 
NCV7512FTG      Active     FLEXMOS™ Quad Low-Side Pre-driver   Drivers   4   5.25   1   1400   1400   1000   32 LEAD LQFP 7x7, 0.8P   $1.25 
NCV7512FTR2G      Active     FLEXMOS™ Quad Low-Side Pre-driver   Drivers   4   5.25   1   1400   1400   1000   32 LEAD LQFP 7x7, 0.8P   $1.25 
NCV7513AFTG      Active     Hex Low-side Predriver   Drivers   6   5.25   1   1400   1400   1000   32 LEAD LQFP 7x7, 0.8P   $1.5 
NCV7513AFTR2G      Active     Hex Low-side Predriver   Drivers   6   5.25   1   1400   1400   1000   32 LEAD LQFP 7x7, 0.8P   $1.5 
NCV7513FTG      Active     Hex Low-Side Pre-Driver   Drivers   6   5.25   1   1400   1400   1000   32 LEAD LQFP 7x7, 0.8P   $2.0 
NCV7513FTR2G      Active     Hex Low-Side Pre-Driver   Drivers   6   5.25   1   1400   1400   1000   32 LEAD LQFP 7x7, 0.8P   $2.0 
NCV7517FTG      Active     HEX low-side predriver   Drivers   6   5.25   100 / 100   277   277   1000   32 LEAD LQFP 7x7, 0.8P   $1.5 
NCV7517FTR2G      Active     HEX low-side predriver   Drivers   6   5.25   100 / 100   277   277   1000   32 LEAD LQFP 7x7, 0.8P   $1.5 
NCV7702BDWG      Active     1 A Dual H-Bridge Driver     4   16   1000 / 1000   10000   10000   10000   SOIC 24 LEAD   $1.78 
NCV7702BDWR2G      Active     1 A Dual H-Bridge Driver     4   16   1000 / 1000   10000   10000   10000   SOIC 24 LEAD   $1.78 
NCV7703D2G      Active     Triple Half-Bridge Driver   Drivers   6   40   1500 / 1500   5000   2000   7500   SOIC 14 LEAD   $1.75 
NCV7703D2R2G      Active     Triple Half-Bridge Driver   Drivers   6   40   1500 / 1500   5000   2000   7500   SOIC 14 LEAD   $1.75 
NCV7708ADWG      Active     Double Hex Driver   Drivers   12   40   1400 / 2200   2000   2000   7500   28 LEAD SOIC WB   $1.8 
NCV7708ADWR2G      Active     Double Hex Driver   Drivers   12   40   1400 / 2200   2000   2000   7500   28 LEAD SOIC WB   $1.8 
Page size: 
1 - 66 of 66    [  1 ]  
Clear Selections
Show Selected Products Only

/

/

/

/

/

/