Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

SRAM Memory, Serial

Serial SRAM Memory

ON Semiconductor supplies serial SRAM memory.

8 Products Shown (0 Products Filtered Out)
Density  
Organization (bits)  
fcycle Max (MHz)  
VCC Min (V)  
VCC Max (V)  
Istandby Typ (µA)  
Package  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Page size: 
1 - 8 of 8    [  1 ]  
Select Product Data Sheet Pb-free Status Description Density Organization (bits) fcycle Max (MHz) VCC Min (V) VCC Max (V) Istandby Typ (µA) Iact Max (µA) Package Price
  
 
 
 
 
 
                             
N25S818HAS21I      Active     256 kb, 1.8 V Serial SRAM   256 kb   32k x 8   16   1.7   1.95   0.2     SOIC-8 Narrow Body   Contact Sales Office 
N25S818HAT21I      Active     256 kb, 1.8 V Serial SRAM   256 kb   32k x 8   16   1.7   1.95   0.2     TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
N25S830HAS22I      Active     256 kb, 3 V Serial SRAM   256 kb   32k x 8   20   2.7   3.6   1     SOIC-8 Narrow Body   Contact Sales Office 
N25S830HAT22I      Active     256 kb, 3 V Serial SRAM   256 kb   32k x 8   20   2.7   3.6   1     TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
N64S818HAS21I      Active     64 kb, 1.8V Serial SRAM   64 kb   8k x 8   16   1.7   1.95   1   4   SOIC-8 Narrow Body   Contact Sales Office 
N64S818HAT21I      Active     64 kb, 1.8V Serial SRAM   64 kb   8k x 8   16   1.7   1.95   1   4   TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
N64S830HAS22I      Active     64 kb, 3V Serial SRAM   64 kb   8k x 8   20   2.7   3.6   1   4   SOIC-8 Narrow Body   Contact Sales Office 
N64S830HAT22I      Active     64 kb, 3 V Serial SRAM   64 kb   8k x 8   20   2.7   3.6   1   4   TSSOP 8 LEAD 3.0x4.4x1.1 mm   Contact Sales Office 
Page size: 
1 - 8 of 8    [  1 ]  
Clear Selections
Show Selected Products Only