Power Solutions from ON Semiconductor
Пишите нам | Компания | Инвесторы | Вакансии
 
         
 

Контроллеры заряда аккумуляторов

Linear Charge Controllers - Fast Charge Controllers

ON Semiconductor supplies charge controllers and charge management devices for battery charging circuits.

10 схем показано (0 Products Filtered Out)
Type  
Number of Cells Charged  
VCC Min (V)  
VCC Max (V)  
Features  
Package  
Price  
Hide These Parameters
Прибавлять / отодвигать
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Размер страницы: 
1 - 10 of 10    [  1 ]  
Select Product Data Sheet Pb-free Status Description Type Number of Cells Charged VCC Min (V) VCC Max (V) ID Max (uA) Features Package Price
  
 
 
 
 
                           
MC33340DG      Active     NiCd/NiMH Battery Fast Charge Controller   NiCd/NiMH   Flexible   3.25   18     3 termination methods: Peak voltage detection, Timer, Temperature detection   SOIC-8 Narrow Body   $0.6933 
MC33340DR2G      Active     NiCd/NiMH Battery Fast Charge Controller   NiCd/NiMH   Flexible   3.25   18     3 termination methods: Peak voltage detection, Timer, Temperature detection   SOIC-8 Narrow Body   $0.6933 
MC33340PG      Active     NiCd/NiMH Battery Fast Charge Controller   NiCd/NiMH   Flexible   3.25   18     3 termination methods: Peak voltage detection, Timer, Temperature detection   8 LEAD PDIP   $0.6933 
MC33341DG      Active     Power Supply Battery Charger Regulation Control Circuit     Flexible   2.3   15     CCCV   SOIC-8 Narrow Body   $0.4667 
MC33341DR2G      Active     Power Supply Battery Charger Regulation Control Circuit     Flexible   2.3   15     CCCV   SOIC-8 Narrow Body   $0.4667 
MC33341PG      Active     Power Supply Battery Charger Regulation Control Circuit     Flexible   2.3   15     CCCV   8 LEAD PDIP   $0.4667 
MC33342DG      Active     NiCd/NiMH Battery Fast Charge Controller   NiCd/NiMH   Flexible   3.25   18     3 termination methods: Peak voltage detection, Timer, Temperature detection   SOIC-8 Narrow Body   $0.6933 
MC33342DR2G      Active     NiCd/NiMH Battery Fast Charge Controller   NiCd/NiMH   Flexible   3.25   18     3 termination methods: Peak voltage detection, Timer, Temperature detection   SOIC-8 Narrow Body   $0.6933 
MC33342PG      Active     NiCd/NiMH Battery Fast Charge Controller   NiCd/NiMH   Flexible   3.25   18     3 termination methods: Peak voltage detection, Timer, Temperature detection   8 LEAD PDIP   $0.6933 
NCP1835BMNR2G      Active     One-Cell Lithium-ion/Polymer Battery Charger   Li-Ion/Polymer   1   2.8     3   CCCV Charger (30-300mA)   DFN10 3.0x3.0x0.9mm, 0.5p   $0.6 
Размер страницы: 
1 - 10 of 10    [  1 ]  
Clear Selections
Show Selected Products Only