I/O Expanders

I2C Expanders - SMBus Expanders

ON Semiconductor supplies 8-bit and 16-bit I/O expanders.

11 Products Shown(0 Products Filtered Out)   38 Orderable Parts  
Compliance  
I/O  
VCC Min (V)  
VCC Max (V)  
Interrupt Output  
I/O Pullups  
LED Blink/PWM  
IO Min (mA)  
Package Type  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
  
  
  
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Reset All
Clear Filters
Quick Filter
Customize Table
Transpose Table
Export
Parametric Filtering Video Tutorial
Page size: 
1 - 11 of 11    [  1 ]  
Select Product Data Sheet Compliance Status Description I/O Cascadable VCC Min (V) VCC Max (V) Interrupt Output I/O Pullups LED Blink/PWM IO Min (mA) Package Type
  
 
 
 
 
 
                         
Select Product Data Sheet Compliance Status Description I/O Cascadable VCC Min (V) VCC Max (V) Interrupt Output I/O Pullups LED Blink/PWM IO Min (mA) Package Type
  
 
 
 
 
 
                         
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/LED Dimming  
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
SOIC-24W
TQFN-24
TSSOP-24
  CAT9532WI  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/LED Dimming  
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
SOIC-24W
  CAT9532WI-T1  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/LED Dimming  
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
SOIC-24W
  CAT9532YI  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/LED Dimming  
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
TSSOP-24
  CAT9532YI-T2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/LED Dimming  
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
TSSOP-24
  CAT9532HV6I-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/LED Dimming  
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
TQFN-24
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit 
8
8 Slave ID Addresses
2.3
5.5
Yes
No
No
10
TQFN-16
TSSOP-16
  CAT9534HV4I-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit 
8
8 Slave ID Addresses
2.3
5.5
Yes
No
No
10
TQFN-16
  CAT9534YI-G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit 
8
8 Slave ID Addresses
2.3
5.5
Yes
No
No
10
TSSOP-16
  CAT9534YI-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit 
8
8 Slave ID Addresses
2.3
5.5
Yes
No
No
10
TSSOP-16
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, LED Driver with Programmable Blink Rate 
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
SOIC-24W
TQFN-24
TSSOP-24
  CAT9552HV6I-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, LED Driver with Programmable Blink Rate 
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
TQFN-24
  CAT9552WI-T1  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, LED Driver with Programmable Blink Rate 
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
SOIC-24W
  CAT9552YI-T2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, LED Driver with Programmable Blink Rate 
16
8 Slave ID Addresses
2.3
5.5
No
No
Yes
25
TSSOP-24
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TQFN-16
TSSOP-16
  CAT9554HV4I-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TQFN-16
  CAT9554YI-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TSSOP-16
  CAT9554YI-G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TSSOP-16
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
SOIC-16
TQFN-16
TSSOP-16
  CAT9554AWI-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
SOIC-16
  CAT9554AYI-G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TSSOP-16
  CAT9554AYI-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TSSOP-16
  CAT9554AHV4I-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Interrupt 
8
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TQFN-16
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/Interrupt 
16
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
SOIC-24W
TQFN-24
TSSOP-24
  CAT9555WI  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/Interrupt 
16
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
SOIC-24W
  CAT9555WI-T1  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/Interrupt 
16
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
SOIC-24W
  CAT9555YI  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/Interrupt 
16
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TSSOP-24
  CAT9555YI-T2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/Interrupt 
16
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TSSOP-24
  CAT9555HV6I-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 16-bit, w/Interrupt 
16
8 Slave ID Addresses
2.3
5.5
Yes
Yes
No
10
TQFN-24
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Reset 
8
8 Slave ID Addresses
2.3
5.5
No
No
No
10
SOIC-16
TQFN-16
TSSOP-16
  CAT9557WI-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Reset 
8
8 Slave ID Addresses
2.3
5.5
No
No
No
10
SOIC-16
  CAT9557YI-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Reset 
8
8 Slave ID Addresses
2.3
5.5
No
No
No
10
TSSOP-16
  CAT9557HV4I-GT2  
Pb-free
Halide free
 Active     I/O Port Expander, I2C / SMBus, 8-bit, w/Reset 
8
8 Slave ID Addresses
2.3
5.5
No
No
No
10
TQFN-16
 
Pb-free
Halide free
 Active     I/O Expander for Microcontroller 
16
 
2
6
       
SOIC-24 W / MFP-24SJ
  LC709004AMJ-AH  
Pb-free
Halide free
 Active     I/O Expander for Microcontroller 
16
 
2
6
       
SOIC-24 W / MFP-24SJ
 
Pb-free
 Active     I/O Expander for Microcontroller 
24
 
2
6
       
SOIC-36 W / MFP-36SDJ
  LC709006A-E  
Pb-free
 Active     I/O Expander for Microcontroller 
24
 
2
6
       
SOIC-36 W / MFP-36SDJ
  LC709006A-TLM-E  
Pb-free
 Active     I/O Expander for Microcontroller 
24
 
2
6
       
SOIC-36 W / MFP-36SDJ
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Low-Power w/Interrupt 
16
 
1.65
5.5
Yes
No
 
25
QFN-24
SOIC-24
TSSOP-24
  PCA9535EMTTXG  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Low-Power w/Interrupt 
16
 
1.65
5.5
Yes
No
 
25
QFN-24
  PCA9535ECDWR2G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Low-Power w/Interrupt 
16
 
1.65
5.5
Yes
No
 
25
SOIC-24
  PCA9535ECDTR2G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Low-Power w/Interrupt 
16
 
1.65
5.5
Yes
No
 
25
TSSOP-24
  PCA9535EDTR2G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Low-Power w/Interrupt 
16
 
1.65
5.5
Yes
No
 
25
TSSOP-24
  PCA9535EDWR2G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Low-Power w/Interrupt 
16
 
1.65
5.5
Yes
No
 
25
SOIC-24
  PCA9535ECMTTXG  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Low-Power w/Interrupt 
16
 
1.65
5.5
Yes
No
 
25
QFN-24
 
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Remote Low Voltage w/Interrupt 
16
 
5.5
1.65
Yes
Yes
 
25
QFN-24
SOIC-24
TSSOP-24
  PCA9655EMTTXG  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Remote Low Voltage w/Interrupt 
16
 
5.5
1.65
Yes
Yes
 
25
QFN-24
  PCA9655EDTR2G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Remote Low Voltage w/Interrupt 
16
 
5.5
1.65
Yes
Yes
 
25
TSSOP-24
  PCA9655EDWR2G  
Pb-free
Halide free
 Active     I/O Port Expander, I2C, 16-bit, Remote Low Voltage w/Interrupt 
16
 
5.5
1.65
Yes
Yes
 
25
SOIC-24
 
Page size: 
1 - 11 of 11    [  1 ]