feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Expands Portfolio of Constant Current Regulators for 1.0 watt LED Lighting Applications  Chinese Japanese Korean

New devices provide voltage surge suppression through innovative Self Bias Transistor technology to protect LEDs in solid state lighting applications

new ESD devices

PHOENIX, Ariz. – Sept. 22, 2011 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance silicon solutions for energy efficient electronics, has expanded its portfolio of Constant Current Regulators (CCRs) to include the NSI50350A. This simple and extremely robust device is designed to provide a thermally efficient and cost-effective alternative to passive/discrete components or driver integrated circuit (IC) solutions for current regulation of Light Emitting Diodes (LEDs). The device is ideal for a variety of 1 watt (W) lighting applications including automotive, architectural lighting and signage.

The NSI50350A CCR incorporates Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a built-in LED driver and has a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents. The 350 milliamp (mA) ± 10% steady state regulation current (Ireg) is ideal for driving 1.0 W LEDs; for applications requiring 2.0 W LEDs, two of the NSI50350A CCRs can be placed in parallel. The device has an operating temperature range of −55 °C to +175 °C.

The NSI50350A requires no external components allowing it to be designed as either a high or low-side regulator. The high anode-cathode voltage (Vak) rating of 50 volts (V) maximum enables the device to withstand voltage surges that are common in automotive, industrial and commercial signage applications. The device turns on immediately and is at 20 percent of full regulation with only 0.5 V Vak applied.

“The popularity of solid state lighting continues to grow across many markets including automotive, architectural lighting and signage,” said Dan Huettl, general manager and director of ON Semiconductor’s Small Signal Division. “Ensuring that LEDs are not vulnerable to damage due to the challenging conditions in which they are used is crucial to their prolonged operation. The compact new NSI50350A from ON Semiconductor provides a dependable and easy-to-implement single component solution that offers engineers a highly effective way of ensuring LED protection in their applications.”

The NSI50350A is offered in both DPAK-4 (NSI50350A) or SMC (NSI50350AS) industry standard packages and are capable of dissipating 11 W and 5.8 W respectively.

Both devices are qualified to automotive AEC-Q101 standard and are UL94-V0 certified. The NSI50350AD is priced at $0.16 per unit and the NSI50350AS is priced at $0.12 per unit in 10,000 unit quantities.

For more information, please visit http://www.onsemi.com.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.