feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Expands its Automotive LDO Voltage Regulator Portfolio with Five New Integrated Devices  Chinese Japanese Korean

LDO voltage regulators combine low quiescent currents and integrated functionality to provide an energy efficient, space saving solution for critical automotive applications

New very low and ultra low-dropout (LDO) linear voltage regulators

PHOENIX, Ariz. – July 20, 2011 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has announced the launch of five new very low and ultra low-dropout (LDO) linear voltage regulators to address a wide range of automotive applications such as rear camera modules, instrument clusters, and body and chassis applications.  These new devices deliver 150 milliamperes (mA) of output current, in space saving integrated solutions that meet the latest requirements from car manufacturers for very low quiescent currents when the ignition is switched off.

  • NCV8667 – Very Low Iq Regulator with Enable, Reset and Early Warning
  • NCV8668 – Very Low Iq Regulator with Window Watchdog, Enable and Reset
  • NCV8669 – Very Low Iq Regulator with Reset, Delay and Early Warning
  • NCV8768 – Ultra Low Iq Regulator with Reset, Delay and Early Warning
  • NCV8769 - Ultra Low Iq Regulator with Reset and Early Warning

“Automotive is a key end market for ON Semiconductor and we have built a broad portfolio of robust, integrated devices that enable energy efficient solutions and help reduce emissions, improve fuel economy, and meet the very latest demands from our customers,” said Jim Alvernaz, director of the Automotive Product Group at ON Semiconductor. “These new LDO linear voltage regulators are the latest demonstration of how we provide innovative new components to support the fast moving automotive market sector.”

The ultra low Iq NCV8768 and NCV8769 regulators feature typical quiescent currents of 31 microamperes (µA) and 25 µA respectively, making them suitable for applications permanently connected to the battery.  The NCV8768 features an Enable function that further decreases the quiescent current to 1 µA, and reverse output current protection.  Both devices include current limit and thermal shutdown features.

The very low Iq NCV8668 features quiescent current of 38 µA, and an integrated window watchdog (dual sided detection) that allows the detection of microprocessor malfunctions – an important requirement for automotive modules that have an impact on safety. The device features quiescent current of 38 µA, delivers extremely stable performance, and requires a minimal number of external components to reduce overall solution costs and save board space. Other features of the NCV8668 include reset, a programmable delay time, and an enable function.

The very low Iq NCV8667 and NCV8669 are identical, except the NCV8667 includes an Enable pin.  With a user adjustable early warning threshold option, the Iq of the devices is lowered to 28 µA typical. The devices provide replacements for ON Semiconductor’s NCV4269(A) in applications where very low quiescent current is a requirement; both specify a quiescent current of just 42 µA typical.  With built-in reset, delay and early warning functions, the NCV8667 and NCV8669 offer the ideal integrated solution for a range of voltage monitoring tasks.

Packaging and Pricing
All five new parts are AEC Q100 qualified and Production Part Approval Process (PPAP) capable.  NCV8768 and NCV8769 are offered in Pb-free, RoHS-compliant SOIC-14 packages; they are priced between $1.16 - $1.32 per unit in 2,500 unit quantities.  NCV8667, NCV8668, and NCV8669 are offered in Pb-free, RoHS-compliant SOIC-8 and SOIC-14 packages; they are priced between $0.82 - $1.20 per unit in 2,500 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.