feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Expands Serial EEPROM Portfolio  Chinese Japanese Korean

Introduction Includes New High Density Devices for the Automotive, Medical, and Consumer Markets

EEPROM Memory CAT24M01 image

PHOENIX, Ariz. – June 22, 2011 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance silicon solutions for energy efficient electronics, has released new EEPROM (Electrically Erasable Programmable Read-Only Memory) devices for the automotive, medical, and consumer markets.

The EEPROM devices include the high density 512 kilobit (kb) CAT24C512 and 1 megabit (Mb) CAT24M01, which have a 1.8 volt (V) to 5.5 V supply voltage range. The CAT24C512 and CAT24M01 employ 256 byte and 128 byte page write buffers respectively. Both devices support Standard 100 kilohertz (kHz), Fast 400 kHz, and Fast-Plus 1 megahertz (MHz) serial I2C protocols. These devices are manufactured on a 0.18 micrometer (µm) low power CMOS process at the ON Semiconductor owned and operated Gresham, Oregon facility.

In addition, the company introduced a series of AEC-Q100 qualified EEPROMs for automotive designs. These devices have a 2.5 V to 5.5 V supply voltage range and support the Standard and Fast I2C protocols. Both the 64 kb CAV24C64 and the 32 kb CAV24C32 feature 32 byte page write buffers, while the 2 kb CAV24C02, 4 kb CAV24C04, 8 kb CAV24C08 and 16 kb CAV24C16 incorporate a 16 byte page write buffer.  These devices are also manufactured at the Gresham facility, on a 0.35 µm process.

All of the new EEPROM devices feature a 100 year data retention period and support for 1,000,000 program/erase cycles.  The operating temperature range of these serial EEPROMs is −40 ⁰C to +125 ⁰C.

Further products will be added to the portfolio later this year, including versions of both the high density and automotive devices with SPI interfaces, to complement the I2C interface products.

 “The state-of-the-art ON Semiconductor facility in Gresham, Oregon, provides us with advanced, in-house manufacturing technology and substantial capacity to provide a stable supply chain for EEPROM products,” said Dev Nair, marketing director for EEPROM products at ON Semiconductor.  “We are pleased to be able to offer high density and automotive qualified I2C EEPROMs to our broad customer base, and look forward to expanding the portfolio further with SPI EEPROMs later this year.”

Packages and Pricing

The CAT24C512 and CAT24M01 are available in Pb-free, RoHS compliant SOIC-8, TSSOP-8 and PDIP-8 packages, and are priced at $0.90 per unit for CAT24C512 and at $1.50 per unit for CAT24M01 in quantities of 10,000 units.  The CAV24C02, CAV24C04, CAV24C08, CAV24C16, CAV24C32 and CAV24C64 are available in Pb-free, RoHS compliant TSSOP-8 and SOIC-8 packages, and are priced between $0.27 and $0.67 per unit.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.