feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Expands Innovative Solutions for Industrial Sector Applications with Launch of Two New Products at Electronica 2010  Chinese German Japanese Korean

Company announces first-of-its-kind integrated stepper motor / CAN transceiver and new high power PoE-PD Interface Controller family

Image of the new AMIS-30523 which integrates a stepper motor driver and CAN transceiver in a single package, two-die device.

Electronica – MUNICH, Germany – Nov. 8, 2010 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has announced the launch of two important new products specifically targeted at the industrial market sector at Electronica 2010. Designed for enabling current and future generation home and office automation applications, ON Semiconductor’s broad portfolio of industrial devices gives market-leading levels of ruggedness and reliability in addition to supporting the drive for low power, high efficiency design.

Typical office based industrial grade applications supported by ON Semiconductor devices include building systems integration (networking), HVAC control, energy management, and fire alarm and smoke detection systems. In the rapidly evolving home environment, ON Semiconductor provides devices for use in areas such as home energy management systems, heating and lighting control, security systems, white goods and other appliances.

Electronica 2010 – ON Semiconductor Industrial Sector Product Launches
The new AMIS-30523 integrates a stepper motor driver and CAN transceiver in a single package, two-die device. The unique configuration can be used to control multiple motors of the same type on a single bus, and delivers important space savings in designs where PCB real estate is limited or where a single PCB mounted on the back of the motor is employed. Typical applications include general purpose stepper motors in automotive, industrial, medical and marine environments.

The 1 megabit per second (Mb/s) high-speed AMIS-30523 offers seven step modes from full step up to 32 micro-steps. The new device uses a 5-bit current digital-to-analog converter (DAC) to provide a programmable peak current of up to 1.6 amperes (A). Additional features include an on-chip voltage regulator and current translator, an SPI interface, reset-output, and watchdog reset. The AMIS-30523 is housed in a QFP-52 package measuring 8 mm x 8 mm with an overall nominal height of just 0.7 mm and is fully compatible with ISO 11898-2.

The new NCP1090, NCP1091 and NCP1092 are high power, Power over Ethernet Powered Devices (PoE−PD) interface controller that provide cost-effective and reliable integrated detection, classification and ‘hot-swap’ control in applications such as wireless access point (AP), voice over Internet protocol (VoIP), and video over IP. The rugged new devices integrate an IEEE 802.3af compliant PoE-PD interface controller and offer best-in-class power delivery of up to 40 watts (W) plus high durability due to a three kilo volt (KV) cable discharge immunity.

Key features include inrush and operational current limitation, an open-drain power good indicator, over-temperature protection, and programmable under voltage lock out (NCP1091 only). The NCP109x series is fabricated in a robust high voltage process and integrates rugged vertical N-channel DMOS making devices from the family suitable for use in the most demanding applications. Operating temperature range is -40 °C to +85 °C. ON Semiconductor offers the new devices in a choice of SOIC and TSSOP eight-pin packages allowing easy drop-in replacement in existing designs.

Industrial Sector Demonstrations at Electronica
The industrial and lighting area of the company’s stand at Electronica will include live interactive motor control demonstrations utilizing ON Semiconductor’s single chip micro-stepping motor drivers that integrate a position controller and built-in control / diagnostic interface. The company’s innovative semiconductor solutions for solid state lighting and the emerging and rapid growth areas of smart grid / E-metering and clean energy will also be on display with technical experts available to discuss applications.

Visit ON Semiconductor at Electronica 2010, 9 – 12 November, Hall A5, Stand 225

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.