feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Extends its PureEdge™ Clock and Timing Portfolio with a Family of Low Noise Silicon-Based VCXO Solutions   Chinese Japanese Korean

New NBVSBAxxx devices offer performance and cost benefits versus SAW- or quartz-based voltage controlled clock oscillators

voltage controlled crystal oscillators (VCXOs)

PHOENIX, Ariz. – July 12, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics, today introduced a new PureEdgeTM family of silicon-based voltage controlled crystal oscillators (VCXOs). Offering reduced costs, and ultra-low jitter and phase noise versus alternative solutions available on the market, the new NBVSBAxxx series is ideal for providing low jitter, stable reference clock in designs such as networking, SONET, 10 Gigabit Ethernet, base stations and broadcasting equipment.

The NBVSBAxxx devices are designed to meet the requirements of 2.5 V and 3.3 V low voltage positive emitter coupled logic (LVPECL) clock generation applications offering a low jitter (0.5 ps) reference clock. The ability to power the devices with either a 2.5 V or 3.3 V supply enables design flexibility and simplifies product bill of materials driving further system cost reduction.  A High Q fundamental mode pullable crystal and phase locked loop (PLL) multiplier is used to provide industry standard frequencies across a wide range of 60 MHz to 700 MHz with a guaranteed pullable range of ± 100 ppm and frequency stability of ±50 ppm. NBVSBAxxx oscillators offer a tri-state enable/disable feature, allowing the user to turn the output on and off across the entire industrial temperature range of -40 °C to +85 °C. 

“Long established SAW- or quartz-based voltage controlled clock oscillator technology has reached its performance and cost limits,” said Prescott Sakai, director of Clock and Data products at ON Semiconductor. “ON Semiconductor’s silicon-based PureEdge™ devices have emerged as a logical and superior choice for current and future designs. The new family of devices offer equal or better overall performance and improve design flexibility compared to existing solutions, combined with lower cost and reduced lead times.”

Pricing and Availability

The NBVSBAxxx devices are packaged in a hermetically sealed 5.0 mm x 7.0 mm x 1.9 mm ceramic CLCC-6 SMD package.  Budgetary pricing for these products is $6.50 per unit for quantities of 1,000 units.

Orderable Part Number

Output Frequency (MHz)

Application

NBVSBA015LN1TAG

200.00

Networking Base Stations

NBVSBA017LN1TAG

156.25

Networking, 10GE, 10G LAN

NBVSBA018LN1TAG

155.52

SONET, SDH, Networking

NBVSBA024LN1TAG

622.08

SONET, SDH, Networking

NBVSBA026LN1TAG

644.53

Networking Base Stations

NBVSBA027LN1TAG

148.50

Broadcasting Equipment

NBVSBA011LN1TAG

122.88

Base Stations

For more information, please visit http://www.onsemi.com.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.