feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Introduces High Efficiency Synchronous Regulators in Compact SOIC-8 Packages  Chinese French German Japanese Korean

New regulators optimized specifically to meet the demands of high efficiency power system designs in consumer electronics

New family of high efficiency 2 ampere (A) to 4A integrated synchronous regulatorsPHOENIX, Ariz. – June 23, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions, today introduced a new family of high efficiency 2 ampere (A) to 4A integrated synchronous regulators for consumer electronics applications such as set top boxes, DVD/hard disk drives, LCD monitors/TVs, speakerphones, cable modems, and telecom/datacom equipment.

The NCP3125, NCP3126 and NCP3127 are synchronous pulse width modulation (PWM) switching buck regulators with integrated high side and low side MOSFETs capable of delivering continuous output currents of 2A, 3A and 4A respectively. The new devices offer extremely low on-state resistance values [RDS(on)] for integrated switchers resulting in high efficiency system solutions.  The NCP3125 has a 60mΩ high-side MOSFET and 36mΩ low-side MOSFET and provides system level efficiencies greater than 90 percent. All three new devices can produce output voltages as low as 0.8V from an input supply of +5V to +12V.  All three devices are pin-to-pin compatible, allowing the flexibility to scale the output current up or down during the product development process or speed up the product development process by allowing quick re-use on new designs. The devices feature an operating junction temperature range of −40 °C to +125 °C.

"These new devices allow the implementation of higher density power designs than could be achieved by using a discrete component solution consisting of a controller IC and separate MOSFETs," said John Blake, director of the Power Switching products at ON Semiconductor. "They offer greater levels of efficiency than competing integrated regulator alternatives already on the market. As a result, engineering teams will be able to create power designs that attain higher performance benchmarks in a smaller more compact integrated solution. We see this as a key capability as customers improve their designs to meet new energy efficiency standards in various consumer electronic products."

The NCP3125, NCP3126, NCP3127 devices are offered in SOIC-8 packages and priced at $0.40, $0.35 and $0.30 per unit in 10,000 unit quantities. For more information, please visit http://www.onsemi.com.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.