feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Introduces Integrated Linear Current Regulator and Controller for Automotive Lighting  Chinese German Japanese Korean

New device allows engineers to develop more sophisticated lighting control systems through simple programming of discrete LED brightness levels

Linear Regulator and Controller Image

PHOENIX, Ariz. –June 2, 2010– ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics has announced the release of a linear regulator and controller product. The NCV7680 consists of eight linear programmable constant current sources. It is designed for use in the regulation and control of solid state rear combination lamps of vehicles, and is capable of supporting an LED driving current of up to 75 mA per channel. 

Due to its high degree of integrated functionality, the NCV7680 allows support for two brightness levels - one for stop and one for tail illumination. Optional pulse width modulation (PWM) control can also be implemented if required. System designers can set the output current (global set point) with the use of just one external resistor. An optional external ballast FET allows for power distribution on designs requiring high currents.

Qualified to the AEC Q100 automotive standard, the NCV7680 has a MSL 1 moisture resistance rating, and an operating temperature range of −40 ⁰C to +150 ⁰C. Typical applications for this device include rear combination lamps, daytime running lights, fog lights, center high-mounted stop lamp arrays, turn signal lamps and LCD backlighting.

“Automotive lighting systems are now expected to be more feature rich, and this requires the employment of highly integrated solutions which provide superior current regulation,” said Andy Williams, senior vice president, Automotive Power Group, ON Semiconductor. “The release of the NCV7680 takes care of powering rear combination lamps in a single chip, delivering enhanced performance and higher levels of efficiency, in a smaller footprint than existing solutions on the market. It also allows better matching of LED outputs than would be possible with a discrete solution, as well as enabling fault identification.”

Packaging and Pricing

The NCV7680 is offered in a SOIC-16 Pb−free package. Pricing for these devices is $1.70 per unit in 10,000 unit quantities.

For more information, please visit http://www.onsemi.com

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.