feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Introduces Energy Efficient Synchronous Rectification Drivers for Computing and Consumer Applications  Chinese Japanese Korean

Highly integrated, feature-rich devices raise power efficiency levels in SMPS designs

controller and driverPHOENIX, Ariz. – May 3, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics has expanded its portfolio of products to support next generation power system design. The NCP4303A and NCP4303B are full featured synchronous rectification controller and driver integrated circuits (ICs) targeted at use in Switch Mode Power Supplies (SMPS) for applications such as ATX power supplies, flat screen televisions, high power AC-DC adapters, and gaming consoles. Their unique features provide an efficient and flexible solution for secondary side rectification in SMPS.

“The pressure being placed on engineers to improve power supply efficiency is greater than ever,” said Christophe Warin, ON Semiconductor business unit manager for AC-DC Power Conversion Products. “The NCP4303 product family provides unique features such as our patented MOSFET parasitic inductance compensation. This feature provides a new method for optimizing the efficiency of a synchronous rectification system.”

Capable of a maximum operating frequency of 500kHz, these new ICs feature high current gate drivers along with high-speed logic circuitry to provide appropriately timed drive signals to the synchronous rectification MOSFET. The extremely low turn-off delay time of 40ns typical, combined with the high sink current capability of the drivers and the automatic package parasitic inductance compensation system allow synchronous rectification MOSFET conduction time to be maximized - thus increasing the efficiency of the SMPS.

Externally adjustable minimum on and off times (which are independent of the Vcc level) help to deal with the ringing induced by PCB layouts and other parasitic elements. This results in reliable, noiseless operation.The NCP4303 also features a trigger input that can be used to interface with the primary side of the power supply, allowing use in constant current applications.

The NCP4303 is available with two different gate drive clamp voltages to tailor to the characteristics of different synchronous MOSFETs available on the market. The NCP4303A has a gate drive clamp of 12V, while the NCP4303B has a 6V gate drive clamp. These versatile devices can be used in various power topologies, such as flyback, forward and half bridge resonant LLC.

Packaging and Pricing
Both the NCP4303A and NCP4303B are offered in Pb−free, 8-pin SOIC packages. Pricing for both devices is $0.43 per unit in quantities of 10,000 units.

For more information, please visit http://www.onsemi.com.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.