feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Extends Power Solutions Offerings with 30 Volt N-Channel Power MOSFETs with Integrated Schottky Diodes   Chinese Japanese Korean

Innovative monolithic design brings improved system efficiency and reduces EMI noise

N-channel power MOSFETPHOENIX, Ariz. – April 6, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics, today broadened its portfolio of N-channel power MOSFET devices with the introduction of new 30 V products with integrated Schottky diodes.

The NTMFS4897NF, NTMFS4898NF and NTMFS4899NF have maximum RDS(on) values of 2 mΩ, 3 mΩ and 5 mΩ respectively at 10 V, optimized for synchronous side in buck converter applications to achieve higher power efficiency. Typical gate charge specifications of 39.6 nC, 25.6 nC and 12.2 nC respectively (at Vgs of 4.5 V) ensure that switching losses are also kept to a minimum. 

Typical applications for ON Semiconductor’s new power MOSFETs include dc-dc conversion, point-of-load conversion and low side switching tasks for servers, telecom network infrastructure, PCs, notebook computers and games consoles. 

“The integrated Schottky improves efficiency and waveforms by reducing dead time conduction losses facilitated by the integration into the same die as the primary FET structure,” said Paul Leonard, vice president and general manager of the Power MOSFET business unit at ON Semiconductor. “The new devices provide our customers with a broader array of products and solutions to solve unique design challenges.”

Packaging and Pricing

The NTMFS4897NF, NTMFS4898NF and NTMFS4899NF are all offered in compact SO-8FL, 5 mm x 6 mm, RoHS-compliant package with low thermal resistance. Pricing for these devices ranges from $0.45 to $0.90 per unit in 10,000 unit quantities.

For more information, please visit http://www.onsemi.com

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.