ON Semiconductor Expands 100 Volt N-Channel MOSFET Portfolio with New High Current Capability, Robust Load Performance Solutions
100 percent avalanche tested MOSFETs deliver industry-leading ratings to withstand high voltage spikes in power supply and motor control applications
 PHOENIX, Ariz. – Feb 1, 2010– ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics has expanded its N-channel power MOSFET portfolio with the addition of 12 new 100 volt (V) devices. With industry-leading avalanche ratings of up to 500 millijoules (mJ), ON Semiconductor’s fully tested N-channel power MOSFETs are ideal for use in designs where voltage overstress resulting from unclamped inductive loads is a concern.
Typical applications for the company’s 100 V power MOSFET devices include industrial motor control, power supplies, power inverters in uninterruptible power supplies (UPS), and direct gas injection (DGI) in automotive. Key specification features of these Pb-free, RoHS compliant solutions include:
• RDS(on) as low as 13 milliohm (mΩ)
• Current Capability as high as 76 amperes (A)
• 100 percent Avalanche Tested
• AEC-Q101 Qualified
“With the potential for high voltage spikes due to switching inductive loads, and the drive for greater energy efficiency, ON Semiconductor’s N-channel power MOSFETs provide a robust and dependable solution” said Paul Leonard, vice president and general manager of ON Semiconductor’s MOSFET products division. “These new additions to our 100 volt product family give customers greater choice and help them find the optimum device for their specific applications.”
Packaging and Pricing
The NTP641x and NTB641x series of 42 to 76 A devices include the NTB6410AN, NTP6410AN, NTB6411AN, NTP6411AN, NTB6412AN, NTP6412AN, NTB6413AN, and NTP6413AN and are available in Pb-free, RoHS compliant TO-220 and D2PAK packages. The NTD641x series of 17 to 32 A devices include the NTD6414AN, NTD6415AN, NTD6416AN, and NTD6416ANL and are available in Pb-free and RoHS compliant DPAK and IPAK packages. Operating temperature range of all devices is -55°C to +175°C. Pricing for these MOSFETs range from $0.92 to $1.90 USD per unit in 10,000 unit quantities. Samples are available now.
For more information, please visit http://www.onsemi.com
Follow @onsemi on Twitter: www.twitter.com/onsemi
About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.
# # #
ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.
|