feedback
Rate this webpage

Need
Support?


Back to Image Gallery Print

ON Semiconductor Adds New Clock and Data Driver ICs to its Family of Clock Management Products  Chinese Danish Finnish French German Italian Japanese Korean Swedish

Low voltage drivers provide datacom and telecom equipment manufacturers with increased data rates and higher levels of signal integrity

ON Semiconductor Adds New Clock and Data Driver ICs to its Family of Clock Management ProductsPHOENIX, Ariz. – Jan. 26, 2010 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance, energy efficient silicon solutions for greener electronics, today announced an expansion of its family of clock drivers, with the release of the NB7L585, NB7L585R, NB7V585M and NB7V586M differential 2:1 mux input to 1:6 devices, and the NB6HQ14M and NB7HQ14M 1:4 fanout clock/data drivers with equalization.  

The NB6HQ14M and NB7HQ14M integrate a selectable equalizer receiver into a high performance differential 1:4 CML clock driver. When placed in series with a data path operating at up to 6.5 gigabits per second (Gbps) or 10 Gbps the inputs will compensate the degraded signal and output four identical CML copies of the original input signal. The serial data rate is thereby increased by reducing Inter-Symbol Interference (ISI) caused by losses in the copper interconnect or long cables.

The NB7L585, NB7L585R, NB7V585M, and NB7V586M are the newest members of the Gigacomm™ family representing a new 2:1:6 function integrating a 2:1 mux with a 1:6 fanout buffer.  The NB7L585 and NB7L585R are 2.5 V / 3.3 V devices with either Low Voltage Positive Emitter Coupled Logic (LVPECL) output or Reduced Swing Emitter Coupled Logic (RSECL) output of 400 millivolt (mV) peak-to-peak, respectively. The NB7L585 operates up to 5 gigahertz (GHz) or 8 Gbps and the NB7L585R operates up to 7 GHz or 10 Gbps.

The NB7V585M is an ultra low voltage device operating from a 1.8 V / 2.5 V power supply. The NB7V586M operates from an ultra low 1.8 V supply and offers the 6 outputs configured as three banks of two differential pairs. Each bank of outputs has the flexibility to be powered by any combination of either 1.8 V or 1.2 V supplies. Both devices operate up to clock/data rates of 6 GHz / 10 Gbps.

The specifications achieved by these clock drivers make them highly suited to use in SONET, Gigabit Ethernet, Fiber Channel, backplane and other clock/data distribution applications. The ambient operating temperature of each of these devices covers −40 °C to +85 °C.

“The system designs for telecom switches, servers and routers are under pressure to support ever increasing clock and data interfaces and voltage levels without compromising on the signal quality,” said Prescott Sakai, director, clock and data management business unit, ON Semiconductor. “The company’s new clock drivers enable new integrated functions with equalization features that support various interfaces and low voltage level options. These devices maintain higher signal integrity at data rates that the competing suppliers simply cannot match.”

Packaging and Pricing
Pricing for the NB7L585, NB7L585R, NB7V585M, NB7V586M, NB6HQ14M and NB7HQ14M start from $5.25 in 1,000 unit quantities. They are all offered in low profile 3 mm x 3 mm 16-pin or 5 mm x 5 mm 32-pin Pb-free QFN packages. Samples are available now.

For more information, please visit http://www.onsemi.com.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.