Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Print

Previous Press Release | Next Press Release

ON Semiconductor Introduces New 256-Tap Digital Potentiometers for Control of Up to 16 Devices on One Bus Japanese Korean

New devices offer volatile wiper register for applications using MCU with on-chip memory for wiper recall, or systems not requiring memory

The CAT5270 and CAT5271 are dual-channel digital potentiometers with 256 resistor taps for fine resolution adjustment and an I2C-compatible interface for maximum interoperability.

PHOENIX, Ariz. – Oct. 13, 2009 – ON Semiconductor (Nasdaq: ONNN) a leading global supplier of high performance, energy efficient silicon solutions, today announced the availability of two new Digitally Programmable Potentiometer (DPP™) ICs suitable for high accuracy and stability for variable resistance adjustment applications in a wide range of industrial and consumer products. The CAT5270 and CAT5271 are dual-channel digital potentiometers with 256 resistor taps for fine resolution adjustment and an I2C-compatible interface for maximum interoperability. The new ON Semiconductor DPPs feature a volatile wiper register making them ideal for applications using a microcontroller (MCU) with on-chip memory for wiper recall, or for systems that do not require memory. They also provide a low-noise, reliable and space-saving alternative to mechanical potentiometers with the added benefit of immunity to dust / dirt contamination and vibration.

The CAT5270 allows microprocessor control of up to 16 devices from a single bus, while the CAT5271 offers a single, fixed address. Both devices are available with end-to-end resistance options of 50 kilohms, (kΩ) and 100 kΩ and can be used as a potentiometer or as a 2-terminal, variable rheostat. The volatile wiper register for both devices is set to mid-scale on power-up.

The CAT5270 and CAT5271 are insensitive to mechanical vibrations, shock, oxidation, dust, dirt and other contamination and are a fraction of the size of mechanical potentiometers. They have a low temperature coefficient of 100 parts per million per degrees Celsius (ppm/ºC) making them much more stable and reliable than mechanical potentiometers across a wide variety of environmental conditions.

Packaging and Pricing
The CAT5270 and CAT5271 digitally programmable potentiometers are supplied in 14-lead TSSOP and 10-lead MSOP packages, respectively. Pricing for quantities of 10,000 are $0.81 USD per unit for the CAT5270 and $0.90 USD per unit for the CAT5271.  

About ON Semiconductor
With its global logistics network and broad product portfolio, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions that enable designers to quickly and cost-effectively improve system efficiency for electronics in the computing, communications, consumer, automotive, industrial, medical and military/aerospace markets. The company’s portfolio includes power management, signal, logic, discrete and custom devices. The company operates a network of manufacturing facilities, sales offices, and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

#  #  #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Previous Press Release | Next Press Release